Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,8616 - R 2,2981 | Request the lead time here |
0.319 in
8.1 mm
|
|
Push In
|
0.154 in
3.9 mm
|
|
||
| R 1,8616 - R 2,2981 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.303 in
7.7 mm
|
|
||
| R 1,8616 - R 2,2981 | Request the lead time here |
0.26 in
6.6 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.319 in
8.1 mm
|
|
Push In
|
0.154 in
3.9 mm
|
|
||
| R 1,8616 - R 2,2981 | Request the lead time here |
0.319 in
8.1 mm
|
|
Push In
|
0.154 in
3.9 mm
|
|
||
| R 1,8616 - R 2,2981 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.303 in
7.7 mm
|
|
||
| R 1,8616 - R 2,2981 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.236 in
6.0 mm
|
|
||
| R 1,8616 - R 2,2981 | Request the lead time here |
0.26 in
6.6 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.319 in
8.1 mm
|
|
Push In
|
0.154 in
3.9 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.26 in
6.6 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.303 in
7.7 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.236 in
6.0 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.319 in
8.1 mm
|
|
Push In
|
0.154 in
3.9 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.303 in
7.7 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.236 in
6.0 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.26 in
6.6 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.236 in
6.0 mm
|
|
||
| R 2,1409 - R 2,6429 | Request the lead time here |
0.26 in
6.6 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| R 1,8616 - R 2,2981 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.236 in
6.0 mm
|
|
||
| R 1,8616 - R 2,2981 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.303 in
7.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue