10019047
MWSEB-2-19A2-RT
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 5,1624 |
| 5000 - 9999 | R 3,9348 |
| 10000 + | R 3,4674 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Fitting Style | Adhesive |
| Saddle Type | Micro |
| Compatible Hole Diameter | 4.8 mm |
| Compatible Hole Diameter | 0.189 in |
| Inside Height | 0.11 in |
| Inside Height | 2.8 mm |
| Inside Width | 0.181 in |
| Inside Width | 4.6 mm |
| Overall Width | 0.28 in |
| Overall Width | 7.1 mm |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
| UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue