10018637
MWS-2-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 5,5608 |
| 5000 - 9999 | R 5,1025 |
| 10000 + | R 4,8276 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Fitting Style | Push In |
| Saddle Type | Micro |
| Inside Height | 0.335 in |
| Inside Height | 8.5 mm |
| Inside Width | 0.169 in |
| Inside Width | 4.3 mm |
| Maximum Panel Thickness | 1.6 mm |
| Maximum Panel Thickness | 0.063 in |
| Overall Width | 6.9 mm |
| Overall Width | 0.272 in |
| Panel Thickness Range | 1.6 mm |
| Panel Thickness Range | 0.063 in |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
| UL/CSA Description | UL E70062 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue