10014745
MBHWSSE1-1-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 7,5443 |
| 5000 - 9999 | R 6,9585 |
| 10000 + | R 6,6143 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Fitting Style | Push In |
| Saddle Type | Micro |
| Inside Height | 2.8 mm |
| Inside Height | 0.11 in |
| Inside Width | 0.492 in |
| Inside Width | 12.5 mm |
| Maximum Panel Thickness | 0.161 in |
| Maximum Panel Thickness | 4.1 mm |
| Overall Width | 9.5 mm |
| Overall Width | 0.374 in |
| Panel Thickness Range | 1.0 - 4.1 mm |
| Panel Thickness Range | 0.039 - 0.161 in |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
| UL/CSA Description | UL E70062 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue