20073985
366120204221E
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 33,8692 |
| 500 + | R 30,4822 |
| Finish | No Finish |
|---|---|
| Cam Material | Steel |
| Housing Material | PA |
| Handle Type | Driver Tool Operated Handle |
| Grip Range | 0.768 in |
| Grip Range | 19.5 mm |
| Mounting Hole Width | 0.559 in |
| Mounting Hole Width | 14.2 mm |
| Mounting Hole Length | 0.638 in |
| Mounting Hole Length | 16.2 mm |
| Key Type | Slotted Key |
| Mounting Orientation | Universal |
| Includes | No Includes |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue