Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Panel Hole Diameter | Insert Diameter | View | |
|---|---|---|---|---|---|
| R 17,0406 - R 23,2114 | Request the lead time here |
0.807 in
20.5 mm
|
0.157 in
4.0 mm
|
||
| R 20,3524 - R 27,7546 | Request the lead time here |
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
||
| R 20,3524 - R 27,7546 | Request the lead time here |
|
|
||
| R 20,3524 - R 27,7546 | Request the lead time here |
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
||
| R 17,0406 - R 23,2114 | Request the lead time here |
|
|
||
| R 17,0406 - R 23,2114 | Request the lead time here |
0.807 in
20.5 mm
|
0.157 in
4.0 mm
|
||
| R 5,8318 - R 7,9499 | Request the lead time here |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
| R 15,439 - R 17,1306 | Request the lead time here |
0.815 in
20.7 mm
|
0.78 in
19.8 mm
|
||
| R 7,7178 - R 10,5321 | Request the lead time here |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
| R 11,2575 - R 15,3485 | Request the lead time here |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
| R 18,8447 - R 25,7066 | Request the lead time here |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
| R 25,2346 - R 28,0487 | Request the lead time here |
|
|
||
| R 25,2346 - R 28,0486 | Request the lead time here |
|
|
||
| R 35,3376 - R 39,2743 | Request the lead time here |
|
|
||
| R 5,8318 - R 7,9499 | Request the lead time here |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
| R 11,2575 - R 15,3485 | Request the lead time here |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
| R 18,8447 - R 25,7066 | Request the lead time here |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
| R 15,439 - R 17,1306 | Request the lead time here |
0.827 in
21.0 mm
|
0.787 in
20.0 mm
|
||
| R 15,439 - R 32,0126 | 60 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 20,8612 - R 28,4485 | Request the lead time here |
0.984 in
25.0 mm
|
0.197 in
5.0 mm