Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Colour | Material | Compatible Panel Hole Diameter | Compatible Cable Diameter Range | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 25,2346 - R 28,0487 | Request the lead time here |
M32 x 1.5
|
1.417 in
36.0 mm
|
Grey
|
TPE;PP
|
|
0.039 - 0.984 in
1.0 - 25.0 mm
|
0.591 in
15.0 mm
|
||
| R 17,4666 - R 23,7917 | Request the lead time here |
|
1.169 in
29.7 mm
|
Grey
|
Nylon 6/6;TPE
|
|
|
0.748 in
19.0 mm
|
||
| R 25,2346 - R 28,0486 | Request the lead time here |
M32
|
1.465 in
37.2 mm
|
Grey
|
PE;TPE
|
|
0.039 - 0.984 in
1.0 - 25.0 mm
|
0.433 in
11.0 mm
|
||
| R 20,8612 - R 28,4485 | Request the lead time here |
M25
|
1.417 in
36.0 mm
|
White
|
PA;TPE
|
0.984 in
25.0 mm
|
|
0.748 in
19.0 mm
|
||
| R 16,5155 - R 30,8754 | Request the lead time here |
M20 x 1.5
|
0.945 in
24.0 mm
|
Grey
|
TPE;PP
|
0.787 in
20.0 mm
|
|
0.591 in
15.0 mm
|
||
| R 14,0243 - R 15,5621 | Request the lead time here |
M20
|
0.992 in
25.2 mm
|
Grey
|
PE;TPE
|
|
0.039 - 0.512 in
1.0 - 13.0 mm
|
0.433 in
11.0 mm
|
||
| R 17,4666 - R 23,7917 | Request the lead time here |
M20
|
|
Black
|
PA;TPE
|
0.787 in
20.0 mm
|
|
0.748 in
19.0 mm
|
||
| R 20,8612 - R 28,4485 | Request the lead time here |
|
1.366 in
34.7 mm
|
Grey
|
Nylon 6/6;TPE
|
|
|
0.748 in
19.0 mm
|
||
| R 17,4666 - R 23,7917 | Request the lead time here |
M20
|
1.181 in
30.0 mm
|
White
|
PA;TPE
|
0.787 in
20.0 mm
|
0.157 - 0.433 in
4.0 - 11.0 mm
|
0.748 in
19.0 mm
|
||
| R 15,439 - R 32,0126 | 60 In stock - Delivery conditions may apply, visit our FAQs |
M25
|
1.189 in
30.2 mm
|
Grey
|
PE;TPE
|
|
0.039 - 0.709 in
1.0 - 18.0 mm
|
0.433 in
11.0 mm
|
||
| R 20,8612 - R 28,4485 | Request the lead time here |
M25
|
1.417 in
36.0 mm
|
Black
|
PA;TPE
|
0.984 in
25.0 mm
|
|
0.748 in
19.0 mm
|
||
| R 5,8318 - R 7,9499 | Request the lead time here |
M16
|
0.925 in
23.5 mm
|
Light Grey
|
TPE
|
0.925 in
23.5 mm
|
|
0.433 in
11.0 mm
|
||
| R 7,7178 - R 10,5321 | Request the lead time here |
M20
|
1.083 in
27.5 mm
|
Black
|
TPE
|
1.083 in
27.5 mm
|
|
0.433 in
11.0 mm
|
||
| R 18,8447 - R 25,7066 | Request the lead time here |
M32
|
1.555 in
39.5 mm
|
White
|
TPE
|
1.555 in
39.5 mm
|
|
0.433 in
11.0 mm
|
||
| R 35,3376 - R 39,2743 | Request the lead time here |
M25
|
1.366 in
34.7 mm
|
Grey
|
PA;TPE
|
|
0.276 - 0.512 in
7.0 - 13.0 mm
|
0.748 in
19.0 mm
|
||
| R 5,8318 - R 7,9499 | Request the lead time here |
M16
|
0.925 in
23.5 mm
|
Black
|
TPE
|
0.925 in
23.5 mm
|
|
0.433 in
11.0 mm
|
||
| R 11,2575 - R 15,3485 | Request the lead time here |
M25
|
1.28 in
32.5 mm
|
White
|
TPE
|
1.28 in
32.5 mm
|
|
0.433 in
11.0 mm
|
||
| R 18,8447 - R 25,7066 | Request the lead time here |
M32
|
1.555 in
39.5 mm
|
Light Grey
|
TPE
|
1.555 in
39.5 mm
|
|
0.433 in
11.0 mm
|
||
| R 15,439 - R 17,1306 | Request the lead time here |
M25 x 1.5
|
1.142 in
29.0 mm
|
Grey
|
TPE;PP
|
0.827 in
21.0 mm
|
|
0.591 in
15.0 mm
|
||
| R 20,3524 - R 27,7546 | Request the lead time here |
M25
|
1.378 in
35.0 mm
|
Black
|
PA;TPE
|
1.004 in
25.5 mm
|
|
0.787 in