High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | d2 | d1 | h1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 3,7539 - R 4,1392 | Request the lead time here |
|
Red
|
Silicone
|
0.264 in
6.7 mm
|
|
|
1
|
||
| 10241097 | R 3,6484 - R 4,1702 | 1250 In stock - Delivery conditions may apply, visit our FAQs |
|
Natural
|
Silicone
|
0.177 in
4.5 mm
|
|
|
2
|
|
| R 7,3571 - R 8,4179 | Request the lead time here |
|
Yellow
|
Silicone
|
0.374 in
9.5 mm
|
|
|
2
|
||
| R 15,6887 - R 15,6887 | Request the lead time here |
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
|
|
1
|
||
| R 10,8054 - R 24,6235 | Request the lead time here |
|
Natural
|
Silicone
|
0.5 in
12.7 mm
|
|
|
1
|
||
| R 4,3871 - R 4,7593 | Request the lead time here |
|
Natural
|
Silicone
|
0.374 in
9.5 mm
|
|
|
1
|
||
| R 2,1238 - R 2,1238 | Request the lead time here |
|
Natural
|
Silicone
|
0.228 in
5.8 mm
|
|
|
1
|
||
| R 6,1359 - R 6,9917 | Request the lead time here |
|
Natural
|
Silicone
|
0.283 in
7.2 mm
|
|
|
2
|
||
| R 9,528 - R 10,8674 | Request the lead time here |
|
Purple
|
Silicone
|
0.461 in
11.7 mm
|
|
|
2
|
||
| R 2,5424 - R 2,5424 | Request the lead time here |
|
Natural
|
Silicone
|
0.276 in
7.0 mm
|
|
|
1
|
||
| R 1,6734 - R 1,9068 | Request the lead time here |
|
Natural
|
Silicone
|
0.224 in
5.7 mm
|
|
|
1
|
||
| R 2,837 - R 6,4595 | Request the lead time here |
|
Natural
|
Silicone
|
0.248 in
6.3 mm
|
|
|
1
|
||
| R 7,6428 - R 7,6428 | Request the lead time here |
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
|
|
1
|
||
| R 15,4407 - R 15,4407 | Request the lead time here |
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
|
|
1
|
||
| R 0,8985 - R 1,0278 | Request the lead time here |
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
|
|
1
|
||
| 10242636 | R 1,2247 - R 1,2247 | Request the lead time here |
|
Natural
|
Silicone
|
0.181 in
4.6 mm
|
|
|
1
|
|
| R 7,9529 - R 7,9529 | Request the lead time here |
|
Natural
|
Silicone
|
0.453 in
11.5 mm
|
|
|
1
|
||
| R 1,7828 - R 1,7828 | Request the lead time here |
|
Natural
|
Silicone
|
0.201 in
5.10 mm
|
|
|
1
|
||
| R 1,2075 - R 1,3782 | Request the lead time here |
|
Natural
|
Silicone
|
0.197 in
5.0 mm
|
|
|
1
|
||
| R 8,542 - R 8,542 | Request the lead time here |
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue