Menu Search

Masking Straight Tubing

In stock

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

  • An excellent masking solution to fit over longer parts, where standard caps are too short.
  • Supplied on a roll and can be cut to required length.
  • Conforms to irregularities and is reusable.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Colour Roll Length Material d WT View
R 23,6844 - R 26,3077 Request the lead time here
Natural
1.0 m
Silicone Rubber
1.0 mm
1.6 mm
R 37,7956 - R 98,8255 Request the lead time here
Natural
1.0 m
Silicone Rubber
2.8 mm
1.6 mm
R 50,957 - R 133,0556 Request the lead time here
Natural
1.0 m
Silicone Rubber
4.4 mm
1.6 mm
R 63,7415 - R 166,1815 Request the lead time here
Natural
1.0 m
Silicone Rubber
5.9 mm
1.6 mm
R 86,1144 - R 224,7039 Request the lead time here
Natural
1.0 m
Silicone Rubber
8.7 mm
1.6 mm
R 118,6334 - R 309,7271 Request the lead time here
Natural
1.0 m
Silicone Rubber
12.7 mm
1.6 mm
R 208,8938 - R 544,9209 Request the lead time here
Natural
1.0 m
Silicone Rubber
23.8 mm
1.6 mm
R 280,6709 - R 731,5302 Request the lead time here
Natural
1.0 m
Silicone Rubber
34.9 mm
1.6 mm
R 431,3108 - R 1 124,072 Request the lead time here
Natural
1.0 m
Silicone Rubber
47.6 mm
1.6 mm
R 34,5995 - R 38,4439 Request the lead time here
Natural
1.0 m
Silicone Rubber
2.4 mm
1.6 mm
R 47,58 - R 52,8566 Request the lead time here
Natural
1.0 m
Silicone Rubber
4.0 mm
1.6 mm
10377406 R 112,1055 - R 124,5282 Request the lead time here
Natural
1.0 m
Silicone Rubber
5.5 mm
1.6 mm
R 31,7652 - R 35,3081 Request the lead time here
Natural
1.0 m
Silicone Rubber
2.0 mm
1.6 mm
R 44,1879 - R 115,3885 Request the lead time here
Natural
1.0 m
Silicone Rubber
3.6 mm
1.6 mm
R 376,057 - R 980,5265 Request the lead time here
Natural
1.0 m
Silicone Rubber
41.3 mm
1.6 mm
R 57,3643 - R 149,0665 Request the lead time here
Natural
1.0 m
Silicone Rubber
5.2 mm
1.6 mm
R 73,3299 - R 191,0259 Request the lead time here
Natural
1.0 m
Silicone Rubber
7.1 mm
1.6 mm
R 99,2909 - R 258,934 Request the lead time here
Natural
1.0 m
Silicone Rubber
10.3 mm
1.6 mm
R 189,0688 - R 189,0688 Request the lead time here
Natural
1.0 m
Silicone Rubber
19.1 mm
1.6 mm
R 265,2933 - R 294,767 Request the lead time here
Natural
1.0 m
Silicone Rubber
28.6 mm
1.6 mm
  • of 3
Masking Straight Tubing 1.0 mm (ID) 1.0 m (L) Natural Silicone

10248430

Price Range
R 26,3077 - R 23,6844

Stock Levels
Request the lead time here
Attributes
  • d
    1.0 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 2.8 mm (ID) 1.0 m (L) Natural Silicone

10248478

Price Range
R 98,8255 - R 37,7956

Stock Levels
Request the lead time here
Attributes
  • d
    2.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 4.4 mm (ID) 1.0 m (L) Natural Silicone

10248515

Price Range
R 133,0556 - R 50,957

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 5.9 mm (ID) 1.0 m (L) Natural Silicone

10248546

Price Range
R 166,1815 - R 63,7415

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 8.7 mm (ID) 1.0 m (L) Natural Silicone

10248584

Price Range
R 224,7039 - R 86,1144

Stock Levels
Request the lead time here
Attributes
  • d
    8.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 12.7 mm (ID) 1.0 m (L) Natural Silicone

10248621

Price Range
R 309,7271 - R 118,6334

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 23.8 mm (ID) 1.0 m (L) Natural Silicone

10248669

Price Range
R 544,9209 - R 208,8938

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 34.9 mm (ID) 1.0 m (L) Natural Silicone

10248706

Price Range
R 731,5302 - R 280,6709

Stock Levels
Request the lead time here
Attributes
  • d
    34.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 47.6 mm (ID) 1.0 m (L) Natural Silicone

10248737

Price Range
R 1 124,072 - R 431,3108

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 2.4 mm (ID) 1.0 m (L) Natural Silicone

10248461

Price Range
R 38,4439 - R 34,5995

Stock Levels
Request the lead time here
Attributes
  • d
    2.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 4.0 mm (ID) 1.0 m (L) Natural Silicone

10248508

Price Range
R 52,8566 - R 47,58

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 5.5 mm (ID) 1.0 m (L) Natural Silicone

10377406

Price Range
R 124,5282 - R 112,1055

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 2.0 mm (ID) 1.0 m (L) Natural Silicone

10248454

Price Range
R 35,3081 - R 31,7652

Stock Levels
Request the lead time here
Attributes
  • d
    2.0 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 3.6 mm (ID) 1.0 m (L) Natural Silicone

10248492

Price Range
R 115,3885 - R 44,1879

Stock Levels
Request the lead time here
Attributes
  • d
    3.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 41.3 mm (ID) 1.0 m (L) Natural Silicone

10248720

Price Range
R 980,5265 - R 376,057

Stock Levels
Request the lead time here
Attributes
  • d
    41.3 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 5.2 mm (ID) 1.0 m (L) Natural Silicone

10248539

Price Range
R 149,0665 - R 57,3643

Stock Levels
Request the lead time here
Attributes
  • d
    5.2 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 7.1 mm (ID) 1.0 m (L) Natural Silicone

10248560

Price Range
R 191,0259 - R 73,3299

Stock Levels
Request the lead time here
Attributes
  • d
    7.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 10.3 mm (ID) 1.0 m (L) Natural Silicone

10248607

Price Range
R 258,934 - R 99,2909

Stock Levels
Request the lead time here
Attributes
  • d
    10.3 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 19.1 mm (ID) 1.0 m (L) Natural Silicone

10248645

Price Range
R 189,0688 - R 189,0688

Stock Levels
Request the lead time here
Attributes
  • d
    19.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 28.6 mm (ID) 1.0 m (L) Natural Silicone

10248683

Price Range
R 294,767 - R 265,2933

Stock Levels
Request the lead time here
Attributes
  • d
    28.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural