Menu Search

Masking Straight Tubing

In stock

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

  • An excellent masking solution to fit over longer parts, where standard caps are too short.
  • Supplied on a roll and can be cut to required length.
  • Conforms to irregularities and is reusable.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Colour Roll Length Material d WT View
R 50,957 - R 133,0556 Request the lead time here
Natural
1.0 m
Silicone Rubber
4.4 mm
1.6 mm
R 63,7415 - R 166,1815 Request the lead time here
Natural
1.0 m
Silicone Rubber
5.9 mm
1.6 mm
R 86,1144 - R 224,7039 Request the lead time here
Natural
1.0 m
Silicone Rubber
8.7 mm
1.6 mm
R 118,6334 - R 309,7271 Request the lead time here
Natural
1.0 m
Silicone Rubber
12.7 mm
1.6 mm
R 25,0714 - R 31,328 Request the lead time here
Natural
1.0 m
Silicone Rubber
1.6 mm
1.6 mm
R 280,6709 - R 731,5302 Request the lead time here
Natural
1.0 m
Silicone Rubber
34.9 mm
1.6 mm
R 41,1877 - R 107,107 Request the lead time here
Natural
1.0 m
Silicone Rubber
3.2 mm
1.6 mm
R 66,9376 - R 174,463 Request the lead time here
Natural
1.0 m
Silicone Rubber
6.4 mm
1.6 mm
R 92,7026 - R 102,9996 Request the lead time here
Natural
1.0 m
Silicone Rubber
9.5 mm
1.6 mm
R 53,9722 - R 140,785 Request the lead time here
Natural
1.0 m
Silicone Rubber
4.7 mm
1.6 mm
R 208,8938 - R 544,9209 Request the lead time here
Natural
1.0 m
Silicone Rubber
23.8 mm
1.6 mm
R 284,7866 - R 668,5909 Request the lead time here
Natural
1.0 m
Silicone Rubber
31.8 mm
1.6 mm
R 680,4878 - R 716,3236 Request the lead time here
Natural
1.0 m
Silicone Rubber
44.5 mm
1.6 mm
10377406 R 112,1055 - R 124,5282 Request the lead time here
Natural
1.0 m
Silicone Rubber
5.5 mm
1.6 mm
R 79,7372 - R 207,5889 Request the lead time here
Natural
1.0 m
Silicone Rubber
7.9 mm
1.6 mm
R 105,668 - R 117,3972 5 In stock - Delivery conditions may apply, visit our FAQs
Natural
1.0 m
Silicone Rubber
11.1 mm
1.6 mm
R 196,1093 - R 510,6908 Request the lead time here
Natural
1.0 m
Silicone Rubber
22.0 mm
1.6 mm
R 23,6844 - R 26,3077 Request the lead time here
Natural
1.0 m
Silicone Rubber
1.0 mm
1.6 mm
R 37,7956 - R 98,8255 Request the lead time here
Natural
1.0 m
Silicone Rubber
2.8 mm
1.6 mm
R 221,8592 - R 578,0468 Request the lead time here
Natural
1.0 m
Silicone Rubber
25.4 mm
1.6 mm
  • of 3
Masking Straight Tubing 4.4 mm (ID) 1.0 m (L) Natural Silicone

10248515

Price Range
R 133,0556 - R 50,957

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 5.9 mm (ID) 1.0 m (L) Natural Silicone

10248546

Price Range
R 166,1815 - R 63,7415

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 8.7 mm (ID) 1.0 m (L) Natural Silicone

10248584

Price Range
R 224,7039 - R 86,1144

Stock Levels
Request the lead time here
Attributes
  • d
    8.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 12.7 mm (ID) 1.0 m (L) Natural Silicone

10248621

Price Range
R 309,7271 - R 118,6334

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 1.6 mm (ID) 1.0 m (L) Natural Silicone

10248447

Price Range
R 31,328 - R 25,0714

Stock Levels
Request the lead time here
Attributes
  • d
    1.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 34.9 mm (ID) 1.0 m (L) Natural Silicone

10248706

Price Range
R 731,5302 - R 280,6709

Stock Levels
Request the lead time here
Attributes
  • d
    34.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 3.2 mm (ID) 1.0 m (L) Natural Silicone

10248485

Price Range
R 107,107 - R 41,1877

Stock Levels
Request the lead time here
Attributes
  • d
    3.2 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 6.4 mm (ID) 1.0 m (L) Natural Silicone

10248553

Price Range
R 174,463 - R 66,9376

Stock Levels
Request the lead time here
Attributes
  • d
    6.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 9.5 mm (ID) 1.0 m (L) Natural Silicone

10248591

Price Range
R 102,9996 - R 92,7026

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 4.7 mm (ID) 1.0 m (L) Natural Silicone

10248522

Price Range
R 140,785 - R 53,9722

Stock Levels
Request the lead time here
Attributes
  • d
    4.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 23.8 mm (ID) 1.0 m (L) Natural Silicone

10248669

Price Range
R 544,9209 - R 208,8938

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 31.8 mm (ID) 1.0 m (L) Natural Silicone

10248690

Price Range
R 668,5909 - R 284,7866

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 44.5 mm (ID) 1.0 m (L) Natural Silicone

10377413

Price Range
R 716,3236 - R 680,4878

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 5.5 mm (ID) 1.0 m (L) Natural Silicone

10377406

Price Range
R 124,5282 - R 112,1055

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 7.9 mm (ID) 1.0 m (L) Natural Silicone

10248577

Price Range
R 207,5889 - R 79,7372

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 11.1 mm (ID) 1.0 m (L) Natural Silicone

10248614

Price Range
R 117,3972 - R 105,668

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    11.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 22.0 mm (ID) 1.0 m (L) Natural Silicone

10248652

Price Range
R 510,6908 - R 196,1093

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 1.0 mm (ID) 1.0 m (L) Natural Silicone

10248430

Price Range
R 26,3077 - R 23,6844

Stock Levels
Request the lead time here
Attributes
  • d
    1.0 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 2.8 mm (ID) 1.0 m (L) Natural Silicone

10248478

Price Range
R 98,8255 - R 37,7956

Stock Levels
Request the lead time here
Attributes
  • d
    2.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural
Masking Straight Tubing 25.4 mm (ID) 1.0 m (L) Natural Silicone

10248676

Price Range
R 578,0468 - R 221,8592

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone Rubber
  • Colour
    Natural