Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | d | WT | View | |
|---|---|---|---|---|---|---|---|---|
| R 92,7026 - R 102,9996 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| R 31,7652 - R 35,3081 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
||
| R 105,668 - R 117,3972 | 5 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.437 in
11.1 mm
|
0.063 in
1.6 mm
|
||
| R 196,1093 - R 510,6908 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
||
| R 284,7866 - R 668,5909 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
| R 23,6844 - R 26,3077 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.039 in
1.0 mm
|
0.063 in
1.6 mm
|
||
| R 25,0714 - R 31,328 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
||
| R 41,1877 - R 107,107 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| R 53,9722 - R 140,785 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
||
| R 66,9376 - R 174,463 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| R 680,4878 - R 716,3236 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.752 in
44.5 mm
|
0.063 in
1.6 mm
|
||
| R 37,7956 - R 98,8255 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.11 in
2.8 mm
|
0.063 in
1.6 mm
|
||
| R 50,957 - R 133,0556 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.173 in
4.4 mm
|
0.063 in
1.6 mm
|
||
| R 280,6709 - R 731,5302 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.374 in
34.9 mm
|
0.063 in
1.6 mm
|
||
| R 208,8938 - R 544,9209 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.937 in
23.8 mm
|
0.063 in
1.6 mm
|
||
| R 118,6334 - R 309,7271 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
||
| R 57,3643 - R 149,0665 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.205 in
5.2 mm
|
0.063 in
1.6 mm
|
||
| R 348,3925 - R 908,2016 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.5 in
38.1 mm
|
0.063 in
1.6 mm
|
||
| R 73,3299 - R 191,0259 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.28 in
7.1 mm
|
0.063 in
1.6 mm
|
||
| R 458,9603 - R 1 196,949 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
2 in
50.8 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue