Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| R 4,3979 - R 4,8746 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.157 in
4.0 mm
|
||
| R 2,4604 - R 2,7372 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.098 in
2.5 mm
|
||
| R 5,0438 - R 5,5974 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.138 in
3.5 mm
|
||
| R 1,2286 - R 1,3639 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.02 in
0.5 mm
|
||
| R 4,6901 - R 4,9208 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.11 in
2.8 mm
|
||
| R 19,9844 - R 22,2207 | Request the lead time here |
2 in
50.8 mm
|
Natural
|
Silicone Rubber
|
1.626 in
41.3 mm
|
||
| R 6,8276 - R 7,5811 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.28 in
7.1 mm
|
||
| R 8,7652 - R 9,7186 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.343 in
8.7 mm
|
||
| R 8,5653 - R 9,5033 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
||
| R 9,5187 - R 10,5951 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.437 in
11.1 mm
|
||
| R 8,7652 - R 9,7493 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
||
| R 13,9628 - R 15,5159 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.48 in
12.2 mm
|
||
| R 30,14 - R 31,7239 | Request the lead time here |
4 in
101.6 mm
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
||
| R 62,0638 - R 65,3393 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
1.752 in
44.5 mm
|
||
| R 36,2603 - R 38,1671 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
||
| R 1,6761 - R 1,9683 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.079 in
2.0 mm
|
||
| R 1,7684 - R 1,9683 | Request the lead time here |
0.5 in
12.7 mm
|
Blue
|
Silicone
|
0.15 in
3.8 mm
|
||
| R 2,568 - R 2,8602 | Request the lead time here |
1.126 in
28.6 mm
|
Green
|
Silicone
|
0.185 in
4.7 mm
|
||
| R 2,0298 - R 2,2758 | Request the lead time here |
0.5 in
12.7 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
| R 17,3766 - R 19,3142 | Request the lead time here |
3.5 in
88.9 mm
|
Light Green
|
Silicone
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue