Menu Search

Cape 38.1 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes. Replaces Item No.(s): 461807
Essentra Part Number:

10348901

Manufacturer Part Number:

1461889

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 1999 R 17,3129
2000 + R 16,9819
Standard pack: 100

Order in multiple of 100

Total price:

R 1 731,29

100 x R 17,3129

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 17.5 mm
IH 38.1 mm
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Maximum Temperature 316 °C
Commodity Code 3926909790

Product 1461889 replaces:

Cap 17.5 mm 38.1 mm EPDM Black
Essentra Part Number: 10251263
Manufacturer Part Number: 461807

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us