Menu Search

Cape 38.1 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10348772

Manufacturer Part Number:

1461876

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1999 R 8,414
2000 + R 8,2582
Standard pack: 250

Order in multiple of 250

Total price:

R 2 103,50

250 x R 8,414

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 10.3 mm
IH 25.4 mm
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Maximum Temperature 316 °C
Commodity Code 4016999790

Product 1461876 replaces:

Cap 10.3 mm 25.4 mm EPDM Black
Essentra Part Number: 10251119
Manufacturer Part Number: 461788

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us