Menu Search

Cape 19.1 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10348499

Manufacturer Part Number:

1461848

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + R 4,2979
Standard pack: 500

Order in multiple of 500

Total price:

R 2 148,95

500 x R 4,2979

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 3.5 mm
IH 12.7 mm
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Maximum Temperature 180 °C
Commodity Code 3926909790

Product 1461848 replaces:

Cap 3.5 mm 12.7 mm EPDM Black
Essentra Part Number: 10250808
Manufacturer Part Number: 461755

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us