Menu Search

Cape 19.1 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10348420

Manufacturer Part Number:

1461841

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 2,0386
10000 - 19999 R 1,9996
20000 + R 1,9606
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 038,60

1000 x R 2,0386

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 2.4 mm
IH 19.1 mm
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Maximum Temperature 180 °C
Commodity Code 3926909790

Product 1461841 replaces:

Flexible Pull Cap (ID) 19.1 mm EPDM Black
Essentra Part Number: 10250723
Manufacturer Part Number: 461747

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us