Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 3,0453 - R 3,4726 | Request the lead time here |
0.083 in
2.1 mm
|
Blue
|
Silicone
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
|
||
| R 7,0178 - R 15,7679 | Request the lead time here |
0.425 in
10.8 mm
|
Red
|
Silicone
|
0.346 in
8.8 mm
|
0.488 in
12.4 mm
|
|
||
| R 5,0052 - R 5,6895 | Request the lead time here |
0.11 in
2.8 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.197 in
5.0 mm
|
|
||
| R 3,0385 - R 3,0385 | Request the lead time here |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.091 in
2.3 mm
|
|
||
| R 12,3322 - R 13,3478 | Request the lead time here |
0.193 in
4.9 mm
|
Black
|
EPDM
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
|
||
| R 12,3711 - R 12,3711 | Request the lead time here |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
3
|
||
| R 9,5371 - R 10,4909 | Request the lead time here |
0.327 in
8.3 mm
|
Natural
|
Silicone
|
2.315 in
58.8 mm
|
0.61 in
15.5 mm
|
1
|
||
| R 50,9118 - R 55,0657 | Request the lead time here |
0.732 in
18.6 mm
|
Grey
|
Silicone
|
1.5 in
38.1 mm
|
1.382 in
35.1 mm
|
1
|
||
| R 3,085 - R 3,085 | Request the lead time here |
0.063 in
1.6 mm
|
Grey
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
1
|
||
| R 11,9447 - R 12,813 | Request the lead time here |
0.535 in
13.6 mm
|
White
|
Silicone
|
0.551 in
14.0 mm
|
0.685 in
17.4 mm
|
|
||
| R 6,015 - R 14,4649 | Request the lead time here |
|
Blue
|
Silicone
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
||
| R 1,1687 - R 1,2518 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
0.142 in
3.6 mm
|
Pink
|
Silicone
|
0.228 in
5.8 mm
|
0.157 in
4.0 mm
|
|
||
| R 4,1609 - R 4,5112 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
3
|
||
| 10240977 | R 10,7989 - R 11,5464 | 188 In stock - Delivery conditions may apply, visit our FAQs |
0.583 in
14.8 mm
|
Green
|
Silicone
|
0.433 in
11.0 mm
|
0.654 in
16.6 mm
|
|
|
| R 4,2363 - R 4,6198 | Request the lead time here |
0.146 in
3.7 mm
|
Natural
|
Silicone
|
2 in
50.8 mm
|
0.276 in
7.0 mm
|
1
|
||
| R 8,7068 - R 27,3288 | Request the lead time here |
|
Black
|
Silicone
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
|
||
| R 5,0957 - R 5,5344 | Request the lead time here |
0.154 in
3.9 mm
|
Blue
|
Silicone
|
2 in
50.8 mm
|
0.386 in
9.8 mm
|
1
|
||
| R 12,2417 - R 13,3013 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1.126 in
28.6 mm
|
0.728 in
18.5 mm
|
1
|
||
| R 15,075 - R 16,5825 | Request the lead time here |
0.409 in
10.4 mm
|
Yellow
|
Silicone
|
1.961 in
49.8 mm
|
0.772 in
19.6 mm
|
1
|
||
| R 18,5435 - R 30,5248 | Request the lead time here |
0.795 in
20.2 mm
|
Black
|
Silicone
|
0.63 in
16.0 mm
|
0.874 in
22.2 mm
|
5