Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Image
Type 3
Show less filters Show more filters
31 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
R 6,4374 - R 6,9607 Request the lead time here
2.4 mm
Black
EPDM
31.8 mm
4.0 mm
3
R 3,9046 - R 4,2167 Request the lead time here
1.6 mm
Black
EPDM
17.8 mm
2.4 mm
3
R 12,4021 - R 12,4021 Request the lead time here
3.9 mm
Black
EPDM
25.4 mm
8.5 mm
R 23,8897 - R 23,8897 Request the lead time here
6.4 mm
Black
EPDM
25.4 mm
12.6 mm
R 16,3963 - R 16,7273 Request the lead time here
4.0 mm
Black
EPDM
18.3 mm
10.5 mm
3
R 20,2026 - R 20,61 Request the lead time here
6.4 mm
Black
EPDM
25.4 mm
13.5 mm
R 23,7288 - R 57,5238 Request the lead time here
9.5 mm
Black
EPDM
25.4 mm
18.0 mm
3
R 4,6886 - R 5,0228 Request the lead time here
2.8 mm
Black
EPDM
25.4 mm
5.0 mm
R 17,4911 - R 17,8475 Request the lead time here
6.2 mm
Black
EPDM
25.4 mm
12.0 mm
3
R 25,2565 - R 26,3003 Request the lead time here
9.5 mm
Black
EPDM
31.7 mm
18.0 mm
3
R 4,2191 - R 4,2191 Request the lead time here
3.3 mm
Black
EPDM
25.4 mm
6.5 mm
3
  • of 2
Masking Pull Plug (ID) Black EPDM

10377727

Price Range
R 6,9607 - R 6,4374

Stock Levels
Request the lead time here
Attributes
  • d1
    2.4 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug (ID) Black EPDM

10377635

Price Range
R 4,2167 - R 3,9046

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug (ID) Black EPDM

10250051

Price Range
R 12,4021 - R 12,4021

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    8.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug (ID) Black EPDM

10250112

Price Range
R 23,8897 - R 23,8897

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug (ID) Natural EPDM

10350744

Price Range
R 16,7273 - R 16,3963

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0 mm
  • h1
    18.3 mm
  • D
    10.5 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 25.40 mm EPDM Black

10606995

Price Range
R 20,61 - R 20,2026

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    EPDM
  • Colour
    Black
Pull Plug 25.40 mm EPDM Black

10606742

Price Range
R 57,5238 - R 23,7288

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug (ID) Black EPDM

10350737

Price Range
R 5,0228 - R 4,6886

Stock Levels
Request the lead time here
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    EPDM
  • Colour
    Black
Pull Plug 25.40 mm EPDM Black

10606766

Price Range
R 17,8475 - R 17,4911

Stock Levels
Request the lead time here
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 31.75 mm EPDM Black

10606858

Price Range
R 26,3003 - R 25,2565

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    31.7 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 6.53 mm 25.40 mm Black EPDM

10605554

Price Range
R 4,2191 - R 4,2191

Stock Levels
Request the lead time here
Attributes
  • d1
    3.3 mm
  • h1
    25.4 mm
  • D
    6.5 mm
  • Type
    3
  • Material
    EPDM