Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
R 1,1048 - R 1,1048 Request the lead time here
5.3 mm
Blue
Silicone
27.9 mm
8.6 mm
1
R 3,5033 - R 3,5033 Request the lead time here
10.7 mm
Green
Silicone
31.2 mm
13.7 mm
1
R 5,3419 - R 5,3419 Request the lead time here
13.9 mm
Red
Silicone
28.9 mm
16.9 mm
1
R 1,1883 - R 1,1883 Request the lead time here
5.8 mm
Grey
Silicone
28.7 mm
8.9 mm
1
R 4,3035 - R 4,3035 Request the lead time here
3.3 mm
Black
EPDM
25.4 mm
6.5 mm
3
  • of 7
Masking Pull Plug (ID) Blue Silicone

10350591

Price Range
R 1,1048 - R 1,1048

Stock Levels
Request the lead time here
Attributes
  • d1
    5.3 mm
  • h1
    27.9 mm
  • D
    8.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Green Silicone

10350645

Price Range
R 3,5033 - R 3,5033

Stock Levels
Request the lead time here
Attributes
  • d1
    10.7 mm
  • h1
    31.2 mm
  • D
    13.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Red Silicone

10350683

Price Range
R 5,3419 - R 5,3419

Stock Levels
Request the lead time here
Attributes
  • d1
    13.9 mm
  • h1
    28.9 mm
  • D
    16.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Grey Silicone

10350607

Price Range
R 1,1883 - R 1,1883

Stock Levels
Request the lead time here
Attributes
  • d1
    5.8 mm
  • h1
    28.7 mm
  • D
    8.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 6.53 mm 25.40 mm Black EPDM

10605554

Price Range
R 4,3035 - R 4,3035

Stock Levels
Request the lead time here
Attributes
  • d1
    3.3 mm
  • h1
    25.4 mm
  • D
    6.5 mm
  • Type
    3
  • Material
    EPDM