Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 7,7008 - R 17,6262 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| R 3,542 - R 3,542 | Request the lead time here |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.161 in
4.1 mm
|
|
||
| R 4,198 - R 5,0759 | Request the lead time here |
0.193 in
4.9 mm
|
Natural
|
Silicone
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
|
||
| R 3,3984 - R 3,8583 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Silicone
|
0.524 in
13.3 mm
|
0.413 in
10.5 mm
|
|
||
| R 3,1467 - R 3,1467 | Request the lead time here |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.61 in
15.5 mm
|
0.075 in
1.9 mm
|
|
||
| R 3,5894 - R 3,5894 | Request the lead time here |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
|
||
| 10249833 | R 5,2498 - R 5,2498 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
|
|
| R 5,3513 - R 6,1353 | Request the lead time here |
0.193 in
4.9 mm
|
Natural
|
Silicone
|
1.008 in
25.6 mm
|
0.409 in
10.4 mm
|
|
||
| R 8,1654 - R 8,8393 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| R 12,8095 - R 14,6268 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.772 in
19.6 mm
|
|
||
| R 4,4133 - R 5,0442 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
||
| R 2,7988 - R 2,7988 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
|
||
| R 8,0803 - R 8,0803 | Request the lead time here |
0.256 in
6.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.512 in
13.0 mm
|
|
||
| R 7,2738 - R 7,2738 | Request the lead time here |
0.244 in
6.2 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.472 in
12.0 mm
|
|
||
| R 3,1625 - R 3,1625 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
|
||
| R 3,2269 - R 3,4109 | Request the lead time here |
0.047 in
1.2 mm
|
Natural
|
Silicone Rubber
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
1
|
||
| R 15,9619 - R 41,5597 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.898 in
22.8 mm
|
|
||
| R 3,7059 - R 4,0164 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
EPDM
|
0.65 in
16.5 mm
|
0.091 in
2.3 mm
|
3
|
||
| R 22,5174 - R 22,5174 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
1.02 in
25.9 mm
|
|
||
| R 3,9827 - R 4,301 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue