Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 3,0604 - R 3,4881 | Request the lead time here |
0.087 in
2.2 mm
|
Blue
|
Silicone
|
0.559 in
14.2 mm
|
0.142 in
3.6 mm
|
|
||
| R 4,3871 - R 5,0228 | Request the lead time here |
0.154 in
3.9 mm
|
Yellow
|
Silicone
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
|
||
| R 14,4941 - R 32,587 | Request the lead time here |
0.724 in
18.4 mm
|
Yellow
|
Silicone
|
0.512 in
13.0 mm
|
0.874 in
22.2 mm
|
|
||
| R 12,2417 - R 13,3013 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1.126 in
28.6 mm
|
0.728 in
18.5 mm
|
1
|
||
| R 5,0957 - R 5,5344 | Request the lead time here |
0.154 in
3.9 mm
|
Blue
|
Silicone
|
2 in
50.8 mm
|
0.386 in
9.8 mm
|
1
|
||
| R 3,0385 - R 3,0385 | Request the lead time here |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.091 in
2.3 mm
|
|
||
| R 5,3278 - R 5,7143 | Request the lead time here |
0.335 in
8.5 mm
|
Green
|
Silicone
|
0.803 in
20.4 mm
|
0.445 in
11.3 mm
|
|
||
| R 15,075 - R 16,5825 | Request the lead time here |
0.409 in
10.4 mm
|
Yellow
|
Silicone
|
1.961 in
49.8 mm
|
0.772 in
19.6 mm
|
1
|
||
| R 3,781 - R 4,0648 | 10156 In stock - Delivery conditions may apply, visit our FAQs |
0.197 in
5.0 mm
|
Green
|
Silicone
|
0.268 in
6.8 mm
|
0.307 in
7.8 mm
|
|
||
| R 8,7068 - R 27,3288 | Request the lead time here |
|
Black
|
Silicone
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
|
||
| R 2,6811 - R 2,8718 | Request the lead time here |
0.283 in
7.2 mm
|
Purple
|
Silicone
|
0.295 in
7.5 mm
|
0.331 in
8.4 mm
|
|
||
| R 2,8041 - R 3,209 | Request the lead time here |
0.063 in
1.6 mm
|
Blue
|
Silicone
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
|
||
| R 3,5628 - R 3,7101 | Request the lead time here |
0.358 in
9.1 mm
|
Pink
|
Silicone
|
0.276 in
7.0 mm
|
0.409 in
10.4 mm
|
|
||
| R 2,0022 - R 2,1443 | Request the lead time here |
0.177 in
4.5 mm
|
Yellow
|
Silicone
|
0.22 in
5.6 mm
|
0.201 in
5.1 mm
|
|
||
| R 11,9447 - R 12,813 | Request the lead time here |
0.535 in
13.6 mm
|
White
|
Silicone
|
0.551 in
14.0 mm
|
0.685 in
17.4 mm
|
|
||
| R 6,015 - R 14,4649 | Request the lead time here |
|
Blue
|
Silicone
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
||
| R 3,085 - R 3,085 | Request the lead time here |
0.063 in
1.6 mm
|
Grey
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
1
|
||
| R 7,6586 - R 19,489 | Request the lead time here |
0.311 in
7.9 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.571 in
14.5 mm
|
1
|
||
| R 19,8506 - R 21,2666 | Request the lead time here |
0.669 in
17.0 mm
|
Blue
|
Silicone
|
0.709 in
18.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 5,9341 - R 19,213 | 150 In stock - Delivery conditions may apply, visit our FAQs |
|
Green
|
Silicone
|
0.752 in
19.1 mm
|
0.626 in
15.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue