Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
R 51,93 - R 56,167 Request the lead time here
18.6 mm
Grey
Silicone
38.1 mm
35.1 mm
1
R 18,9144 - R 31,1353 Request the lead time here
20.2 mm
Black
Silicone
16.0 mm
22.2 mm
5
R 4,3211 - R 4,7122 Request the lead time here
3.7 mm
Natural
Silicone
50.8 mm
7.0 mm
1
R 4,4748 - R 5,1233 Request the lead time here
3.9 mm
Yellow
Silicone
31.8 mm
7.9 mm
R 2,9524 - R 3,1625 Request the lead time here
1.3 mm
Natural
Silicone
17.8 mm
2.4 mm
R 3,5675 - R 4,3169 Request the lead time here
3.2 mm
Natural
Silicone
23.8 mm
7.0 mm
R 3,2416 - R 3,2416 Request the lead time here
1.6 mm
Natural
Silicone
25.4 mm
2.8 mm
R 8,2858 - R 8,2858 Request the lead time here
6.4 mm
Natural
Silicone
25.4 mm
13.5 mm
R 3,3984 - R 3,8583 Request the lead time here
4.0 mm
Natural
Silicone
13.3 mm
10.5 mm
R 3,5736 - R 3,5736 Request the lead time here
2.2 mm
Natural
Silicone
15.9 mm
3.6 mm
R 3,7476 - R 3,7476 2300 In stock - Delivery conditions may apply, visit our FAQs
2.8 mm
Natural
Silicone
25.4 mm
5.0 mm
R 7,7008 - R 17,6262 Request the lead time here
6.4 mm
Natural
Silicone
25.4 mm
12.6 mm
R 3,2127 - R 3,5807 Request the lead time here
6.4 mm
Natural
Silicone Rubber
19.2 mm
8.5 mm
1
R 3,1467 - R 3,1467 Request the lead time here
1.6 mm
Grey
Silicone
15.9 mm
4.0 mm
1
R 7,8118 - R 19,8788 Request the lead time here
7.9 mm
Green
Silicone
25.4 mm
14.5 mm
1
R 2,0422 - R 2,1872 Request the lead time here
4.5 mm
Yellow
Silicone
5.6 mm
5.1 mm
R 14,7839 - R 33,2387 Request the lead time here
18.4 mm
Yellow
Silicone
13.0 mm
22.2 mm
R 15,3929 - R 38,8566 Request the lead time here
10.9 mm
Pink
Silicone
38.1 mm
20.5 mm
1
R 3,7059 - R 4,0164 Request the lead time here
1.6 mm
Black
EPDM
15.9 mm
3.2 mm
3
R 12,1836 - R 13,0692 Request the lead time here
13.6 mm
White
Silicone
14.0 mm
17.4 mm
  • of 7
Masking Pull Plug (ID) Grey Silicone

10192382

Price Range
R 56,167 - R 51,93

Stock Levels
Request the lead time here
Attributes
  • d1
    18.6 mm
  • h1
    38.1 mm
  • D
    35.1 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Black Silicone

10192467

Price Range
R 31,1353 - R 18,9144

Stock Levels
Request the lead time here
Attributes
  • d1
    20.2 mm
  • h1
    16.0 mm
  • D
    22.2 mm
  • Type
    5
  • Material
    Silicone
Masking Pull Plug (ID) Natural Silicone

10192306

Price Range
R 4,7122 - R 4,3211

Stock Levels
Request the lead time here
Attributes
  • d1
    3.7 mm
  • h1
    50.8 mm
  • D
    7.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Yellow Silicone

10288566

Price Range
R 5,1233 - R 4,4748

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Material
    Silicone
  • Colour
    Yellow
Masking Pull Plug (ID) Natural Silicone

10241639

Price Range
R 3,1625 - R 2,9524

Stock Levels
Request the lead time here
Attributes
  • d1
    1.3 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10241660

Price Range
R 4,3169 - R 3,5675

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249727

Price Range
R 3,2416 - R 3,2416

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    25.4 mm
  • D
    2.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10241707

Price Range
R 8,2858 - R 8,2858

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249871

Price Range
R 3,8583 - R 3,3984

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0 mm
  • h1
    13.3 mm
  • D
    10.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249765

Price Range
R 3,5736 - R 3,5736

Stock Levels
Request the lead time here
Attributes
  • d1
    2.2 mm
  • h1
    15.9 mm
  • D
    3.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249802

Price Range
R 3,7476 - R 3,7476

Stock Levels
2300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249901

Price Range
R 17,6262 - R 7,7008

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10457962

Price Range
R 3,5807 - R 3,2127

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    19.2 mm
  • D
    8.5 mm
  • Type
    1
  • Material
    Silicone Rubber
Masking Pull Plug (ID) Grey Silicone

10192290

Price Range
R 3,1467 - R 3,1467

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    4.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Green Silicone

10192337

Price Range
R 19,8788 - R 7,8118

Stock Levels
Request the lead time here
Attributes
  • d1
    7.9 mm
  • h1
    25.4 mm
  • D
    14.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Yellow Silicone

10241028

Price Range
R 2,1872 - R 2,0422

Stock Levels
Request the lead time here
Attributes
  • d1
    4.5 mm
  • h1
    5.6 mm
  • D
    5.1 mm
  • Material
    Silicone
  • Colour
    Yellow
Masking Pull Plug (ID) Yellow Silicone

10240984

Price Range
R 33,2387 - R 14,7839

Stock Levels
Request the lead time here
Attributes
  • d1
    18.4 mm
  • h1
    13.0 mm
  • D
    22.2 mm
  • Material
    Silicone
  • Colour
    Yellow
Masking Pull Plug (ID) Pink Silicone

10192375

Price Range
R 38,8566 - R 15,3929

Stock Levels
Request the lead time here
Attributes
  • d1
    10.9 mm
  • h1
    38.1 mm
  • D
    20.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Black EPDM

10377673

Price Range
R 4,0164 - R 3,7059

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.2 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug (ID) White Silicone

10240595

Price Range
R 13,0692 - R 12,1836

Stock Levels
Request the lead time here
Attributes
  • d1
    13.6 mm
  • h1
    14.0 mm
  • D
    17.4 mm
  • Material
    Silicone
  • Colour
    White