Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 3,1062 - R 3,542 | Request the lead time here |
0.083 in
2.1 mm
|
Blue
|
Silicone
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
|
||
| R 7,2738 - R 7,2738 | Request the lead time here |
0.244 in
6.2 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.472 in
12.0 mm
|
|
||
| 10240977 | R 11,0149 - R 11,7773 | 188 In stock - Delivery conditions may apply, visit our FAQs |
0.583 in
14.8 mm
|
Green
|
Silicone
|
0.433 in
11.0 mm
|
0.654 in
16.6 mm
|
|
|
| R 1,192 - R 1,2768 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.142 in
3.6 mm
|
Pink
|
Silicone
|
0.228 in
5.8 mm
|
0.157 in
4.0 mm
|
|
||
| R 7,8886 - R 20,6109 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.61 in
15.5 mm
|
1
|
||
| R 10,0261 - R 11,4642 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.642 in
16.3 mm
|
|
||
| R 15,9619 - R 41,5597 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.898 in
22.8 mm
|
|
||
| R 22,5174 - R 22,5174 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
1.02 in
25.9 mm
|
|
||
| R 3,7059 - R 4,0164 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
EPDM
|
0.65 in
16.5 mm
|
0.091 in
2.3 mm
|
3
|
||
| R 8,5022 - R 9,1034 | Request the lead time here |
0.406 in
10.3 mm
|
Purple
|
Silicone
|
0.457 in
11.6 mm
|
0.512 in
13.0 mm
|
|
||
| R 5,0545 - R 5,4079 | Request the lead time here |
0.264 in
6.7 mm
|
Red
|
Silicone
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
|
||
| R 3,2446 - R 3,716 | Request the lead time here |
0.11 in
2.8 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
||
| R 5,3513 - R 6,1353 | Request the lead time here |
0.193 in
4.9 mm
|
Natural
|
Silicone
|
1.008 in
25.6 mm
|
0.409 in
10.4 mm
|
|
||
| R 21,5284 - R 28,6544 | Request the lead time here |
|
Red
|
Silicone
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|
||
| R 7,1967 - R 7,7324 | Request the lead time here |
0.252 in
6.4 mm
|
Green
|
Silicone
|
2 in
50.8 mm
|
0.496 in
12.6 mm
|
1
|
||
| R 4,6132 - R 4,9968 | Request the lead time here |
0.094 in
2.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.13 in
3.3 mm
|
3
|
||
| R 5,1053 - R 5,8032 | Request the lead time here |
0.11 in
2.8 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.197 in
5.0 mm
|
|
||
| R 7,1582 - R 16,0832 | Request the lead time here |
0.425 in
10.8 mm
|
Red
|
Silicone
|
0.346 in
8.8 mm
|
0.488 in
12.4 mm
|
|
||
| R 1,0693 - R 1,1476 | Request the lead time here |
0.106 in
2.7 mm
|
Red
|
Silicone
|
0.209 in
5.3 mm
|
0.138 in
3.5 mm
|
|
||
| R 2,7347 - R 2,9293 | Request the lead time here |
0.283 in
7.2 mm
|
Purple
|
Silicone
|
0.295 in
7.5 mm
|
0.331 in
8.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue