Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 1
Image
Type 5
Show less filters Show more filters
92 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
R 5,4344 - R 5,8285 Request the lead time here
8.5 mm
Green
Silicone
20.4 mm
11.3 mm
R 12,8095 - R 14,6268 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
19.6 mm
10249833 R 5,2498 - R 5,2498 Request the lead time here
3.9 mm
Natural
Silicone
31.8 mm
7.9 mm
R 3,8566 - R 4,1461 10156 In stock - Delivery conditions may apply, visit our FAQs
5.0 mm
Green
Silicone
6.8 mm
7.8 mm
R 8,0803 - R 8,0803 Request the lead time here
6.5 mm
Natural
Silicone
25.4 mm
13.0 mm
R 7,1582 - R 16,0832 Request the lead time here
10.8 mm
Red
Silicone
8.8 mm
12.4 mm
R 2,7347 - R 2,9293 Request the lead time here
7.2 mm
Purple
Silicone
7.5 mm
8.4 mm
R 3,5894 - R 3,5894 Request the lead time here
2.1 mm
Natural
Silicone
31.8 mm
4.0 mm
R 3,1062 - R 3,542 Request the lead time here
2.1 mm
Blue
Silicone
31.8 mm
4.0 mm
R 3,2574 - R 3,2574 Request the lead time here
2.1 mm
Natural
Silicone
25.4 mm
2.7 mm
R 8,881 - R 27,8754 Request the lead time here
Black
Silicone
19.1 mm
19.1 mm
R 3,0005 - R 3,1703 Request the lead time here
2.4 mm
Natural
Silicone
16.5 mm
3.3 mm
1
R 5,1976 - R 5,6451 Request the lead time here
3.9 mm
Blue
Silicone
50.8 mm
9.8 mm
1
R 3,1625 - R 3,1625 Request the lead time here
1.6 mm
Natural
Silicone
15.9 mm
3.2 mm
R 22,5174 - R 22,5174 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
25.9 mm
R 12,4865 - R 13,5673 Request the lead time here
9.5 mm
Natural
Silicone
28.6 mm
18.5 mm
1
R 2,7988 - R 2,7988 900 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
Natural
Silicone
15.9 mm
4.0 mm
R 7,2738 - R 7,2738 Request the lead time here
6.2 mm
Natural
Silicone
25.4 mm
12.0 mm
R 5,8032 - R 5,8032 Request the lead time here
4.0 mm
Natural
Silicone
25.4 mm
10.2 mm
R 5,3513 - R 6,1353 Request the lead time here
4.9 mm
Natural
Silicone
25.6 mm
10.4 mm
  • of 5
Masking Pull Plug (ID) Green Silicone

10240571

Price Range
R 5,8285 - R 5,4344

Stock Levels
Request the lead time here
Attributes
  • d1
    8.5 mm
  • h1
    20.4 mm
  • D
    11.3 mm
  • Material
    Silicone
  • Colour
    Green
Masking Pull Plug (ID) Natural Silicone

10249956

Price Range
R 14,6268 - R 12,8095

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    19.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249833

Price Range
R 5,2498 - R 5,2498

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Green Silicone

10240618

Price Range
R 4,1461 - R 3,8566

Stock Levels
10156 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    5.0 mm
  • h1
    6.8 mm
  • D
    7.8 mm
  • Material
    Silicone
  • Colour
    Green
Masking Pull Plug (ID) Natural Silicone

10249918

Price Range
R 8,0803 - R 8,0803

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5 mm
  • h1
    25.4 mm
  • D
    13.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Red Silicone

10240960

Price Range
R 16,0832 - R 7,1582

Stock Levels
Request the lead time here
Attributes
  • d1
    10.8 mm
  • h1
    8.8 mm
  • D
    12.4 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug (ID) Purple Silicone

10241042

Price Range
R 2,9293 - R 2,7347

Stock Levels
Request the lead time here
Attributes
  • d1
    7.2 mm
  • h1
    7.5 mm
  • D
    8.4 mm
  • Material
    Silicone
  • Colour
    Purple
Masking Pull Plug (ID) Natural Silicone

10249796

Price Range
R 3,5894 - R 3,5894

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Blue Silicone

10288542

Price Range
R 3,542 - R 3,1062

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug (ID) Natural Silicone

10249710

Price Range
R 3,2574 - R 3,2574

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    2.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Black Silicone

10240793

Price Range
R 27,8754 - R 8,881

Stock Levels
Request the lead time here
Attributes
  • h1
    19.1 mm
  • D
    19.1 mm
  • Material
    Silicone
  • Colour
    Black
  • Commodity Code
    3926909790
Masking Pull Plug (ID) Natural Silicone

10642771

Price Range
R 3,1703 - R 3,0005

Stock Levels
Request the lead time here
Attributes
  • d1
    2.4 mm
  • h1
    16.5 mm
  • D
    3.3 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Blue Silicone

10192313

Price Range
R 5,6451 - R 5,1976

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    50.8 mm
  • D
    9.8 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Natural Silicone

10249741

Price Range
R 3,1625 - R 3,1625

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249970

Price Range
R 22,5174 - R 22,5174

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    25.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10192351

Price Range
R 13,5673 - R 12,4865

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    28.6 mm
  • D
    18.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Natural Silicone

10249789

Price Range
R 2,7988 - R 2,7988

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249895

Price Range
R 7,2738 - R 7,2738

Stock Levels
Request the lead time here
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10241684

Price Range
R 5,8032 - R 5,8032

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0 mm
  • h1
    25.4 mm
  • D
    10.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249864

Price Range
R 6,1353 - R 5,3513

Stock Levels
Request the lead time here
Attributes
  • d1
    4.9 mm
  • h1
    25.6 mm
  • D
    10.4 mm
  • Material
    Silicone
  • Colour
    Natural