Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
R 3,085 - R 3,085 Request the lead time here
1.2 mm
Natural
Silicone
15.5 mm
1.9 mm
R 3,4976 - R 4,2322 Request the lead time here
3.2 mm
Natural
Silicone
23.8 mm
7.0 mm
R 3,24 - R 3,24 200 In stock - Delivery conditions may apply, visit our FAQs
2.1 mm
Natural
Silicone
25.4 mm
3.0 mm
R 2,8946 - R 3,1005 Request the lead time here
1.3 mm
Natural
Silicone
17.8 mm
2.4 mm
R 2,8192 - R 3,2245 Request the lead time here
1.6 mm
Natural
Silicone
16.1 mm
3.9 mm
R 3,6333 - R 3,9377 Request the lead time here
1.4 mm
Black
EPDM
16.5 mm
2.3 mm
3
R 22,0759 - R 22,0759 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
25.9 mm
R 7,1312 - R 7,1312 Request the lead time here
6.2 mm
Natural
Silicone
25.4 mm
12.0 mm
R 9,8295 - R 11,2394 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
16.3 mm
R 5,2464 - R 6,015 Request the lead time here
4.9 mm
Natural
Silicone
25.6 mm
10.4 mm
R 3,181 - R 3,6431 Request the lead time here
2.8 mm
Green
Silicone
25.4 mm
5.0 mm
R 7,734 - R 20,2068 Request the lead time here
6.4 mm
Natural
Silicone
25.4 mm
15.5 mm
1
R 3,1636 - R 3,344 Request the lead time here
1.2 mm
Natural
Silicone Rubber
9.5 mm
1.6 mm
1
10249833 R 5,1469 - R 5,1469 Request the lead time here
3.9 mm
Natural
Silicone
31.8 mm
7.9 mm
R 4,4625 - R 4,8213 Request the lead time here
3.0 mm
Black
EPDM
25.4 mm
6.4 mm
3
R 1,1687 - R 1,2518 1500 In stock - Delivery conditions may apply, visit our FAQs
3.6 mm
Pink
Silicone
5.8 mm
4.0 mm
R 15,6489 - R 40,7448 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
22.8 mm
R 8,0053 - R 8,666 500 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
Black
EPDM
23.8 mm
7.0 mm
10240977 R 10,7989 - R 11,5464 188 In stock - Delivery conditions may apply, visit our FAQs
14.8 mm
Green
Silicone
11.0 mm
16.6 mm
R 4,5228 - R 4,8988 Request the lead time here
2.4 mm
Black
EPDM
25.4 mm
3.3 mm
3
  • of 7
Masking Pull Plug (ID) Natural Silicone

10241714

Price Range
R 3,085 - R 3,085

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    15.5 mm
  • D
    1.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10241660

Price Range
R 4,2322 - R 3,4976

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249734

Price Range
R 3,24 - R 3,24

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    3.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10241639

Price Range
R 3,1005 - R 2,8946

Stock Levels
Request the lead time here
Attributes
  • d1
    1.3 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249772

Price Range
R 3,2245 - R 2,8192

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    16.1 mm
  • D
    3.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Black EPDM

10377628

Price Range
R 3,9377 - R 3,6333

Stock Levels
Request the lead time here
Attributes
  • d1
    1.4 mm
  • h1
    16.5 mm
  • D
    2.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug (ID) Natural Silicone

10249970

Price Range
R 22,0759 - R 22,0759

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    25.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249895

Price Range
R 7,1312 - R 7,1312

Stock Levels
Request the lead time here
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249932

Price Range
R 11,2394 - R 9,8295

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10249864

Price Range
R 6,015 - R 5,2464

Stock Levels
Request the lead time here
Attributes
  • d1
    4.9 mm
  • h1
    25.6 mm
  • D
    10.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Green Silicone

10288559

Price Range
R 3,6431 - R 3,181

Stock Levels
Request the lead time here
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Green
Masking Pull Plug (ID) Natural Silicone

10249925

Price Range
R 20,2068 - R 7,734

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Natural Silicone

10449608

Price Range
R 3,344 - R 3,1636

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Type
    1
  • Material
    Silicone Rubber
Masking Pull Plug (ID) Natural Silicone

10249833

Price Range
R 5,1469 - R 5,1469

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Black EPDM

10377666

Price Range
R 4,8213 - R 4,4625

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0 mm
  • h1
    25.4 mm
  • D
    6.4 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug (ID) Pink Silicone

10241011

Price Range
R 1,2518 - R 1,1687

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    3.6 mm
  • h1
    5.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Pink
Masking Pull Plug (ID) Natural Silicone

10249963

Price Range
R 40,7448 - R 15,6489

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    22.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Black EPDM

10250044

Price Range
R 8,666 - R 8,0053

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug (ID) Green Silicone

10240977

Price Range
R 11,5464 - R 10,7989

Stock Levels
188 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    14.8 mm
  • h1
    11.0 mm
  • D
    16.6 mm
  • Material
    Silicone
  • Colour
    Green
Masking Pull Plug (ID) Black EPDM

10377680

Price Range
R 4,8988 - R 4,5228

Stock Levels
Request the lead time here
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Type
    3
  • Material
    EPDM