Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
R 24,2034 - R 58,6743 Request the lead time here
9.5 mm
Black
EPDM
25.4 mm
18.0 mm
3
R 17,8409 - R 18,2045 Request the lead time here
6.2 mm
Black
EPDM
25.4 mm
12.0 mm
3
R 25,7616 - R 26,8263 Request the lead time here
9.5 mm
Black
EPDM
31.7 mm
18.0 mm
3
R 20,6067 - R 21,0222 Request the lead time here
6.4 mm
Black
EPDM
25.4 mm
13.5 mm
R 1,1048 - R 1,1048 Request the lead time here
5.3 mm
Blue
Silicone
27.9 mm
8.6 mm
1
R 4,9558 - R 4,9558 Request the lead time here
13.2 mm
Grey
Silicone
30.9 mm
13.2 mm
1
R 3,8587 - R 3,8587 Request the lead time here
11.3 mm
Purple
Silicone
31.8 mm
14.2 mm
1
R 6,0222 - R 6,0222 Request the lead time here
14.7 mm
Red
Silicone
29.0 mm
17.8 mm
1
R 1,1883 - R 1,1883 Request the lead time here
5.8 mm
Grey
Silicone
28.7 mm
8.9 mm
1
R 3,5033 - R 3,5033 Request the lead time here
10.7 mm
Green
Silicone
31.2 mm
13.7 mm
1
R 0,809 - R 0,809 Request the lead time here
4.3 mm
Clear
Silicone
26.0 mm
7.6 mm
1
R 4,4187 - R 4,4187 Request the lead time here
12.5 mm
White
Silicone
28.4 mm
15.5 mm
1
R 2,4587 - R 6,1341 Request the lead time here
8.9 mm
Pink
Silicone
30.7 mm
12.0 mm
1
R 0,742 - R 0,742 Request the lead time here
4.3 mm
Red
Silicone
26.0 mm
6.4 mm
1
R 2,1561 - R 2,1561 Request the lead time here
8.5 mm
Orange
Silicone
29.5 mm
11.7 mm
1
R 1,7181 - R 4,2778 Request the lead time here
7.2 mm
Yellow
Silicone
29.5 mm
10.2 mm
1
R 1,0374 - R 1,0374 Request the lead time here
5.3 mm
White
Silicone
26.4 mm
9.1 mm
1
R 5,3419 - R 5,3419 Request the lead time here
13.9 mm
Red
Silicone
28.9 mm
16.9 mm
1
R 3,383 - R 3,6369 Request the lead time here
6.0 mm
Natural
Silicone
23.5 mm
8.2 mm
R 3,2754 - R 3,4155 Request the lead time here
1.2 mm
Natural
Silicone
9.5 mm
1.6 mm
  • of 7
Pull Plug 25.40 mm EPDM Black

10606742

Price Range
R 58,6743 - R 24,2034

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 25.40 mm EPDM Black

10606766

Price Range
R 18,2045 - R 17,8409

Stock Levels
Request the lead time here
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 31.75 mm EPDM Black

10606858

Price Range
R 26,8263 - R 25,7616

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    31.7 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 25.40 mm EPDM Black

10606995

Price Range
R 21,0222 - R 20,6067

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug (ID) Blue Silicone

10350591

Price Range
R 1,1048 - R 1,1048

Stock Levels
Request the lead time here
Attributes
  • d1
    5.3 mm
  • h1
    27.9 mm
  • D
    8.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Grey Silicone

10350676

Price Range
R 4,9558 - R 4,9558

Stock Levels
Request the lead time here
Attributes
  • d1
    13.2 mm
  • h1
    30.9 mm
  • D
    13.2 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Purple Silicone

10350652

Price Range
R 3,8587 - R 3,8587

Stock Levels
Request the lead time here
Attributes
  • d1
    11.3 mm
  • h1
    31.8 mm
  • D
    14.2 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Red Silicone

10350690

Price Range
R 6,0222 - R 6,0222

Stock Levels
Request the lead time here
Attributes
  • d1
    14.7 mm
  • h1
    29.0 mm
  • D
    17.8 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Grey Silicone

10350607

Price Range
R 1,1883 - R 1,1883

Stock Levels
Request the lead time here
Attributes
  • d1
    5.8 mm
  • h1
    28.7 mm
  • D
    8.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Green Silicone

10350645

Price Range
R 3,5033 - R 3,5033

Stock Levels
Request the lead time here
Attributes
  • d1
    10.7 mm
  • h1
    31.2 mm
  • D
    13.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Clear Silicone

10350560

Price Range
R 0,809 - R 0,809

Stock Levels
Request the lead time here
Attributes
  • d1
    4.3 mm
  • h1
    26.0 mm
  • D
    7.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) White Silicone

10350669

Price Range
R 4,4187 - R 4,4187

Stock Levels
Request the lead time here
Attributes
  • d1
    12.5 mm
  • h1
    28.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Pink Silicone

10350638

Price Range
R 6,1341 - R 2,4587

Stock Levels
Request the lead time here
Attributes
  • d1
    8.9 mm
  • h1
    30.7 mm
  • D
    12.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Red Silicone

10350577

Price Range
R 0,742 - R 0,742

Stock Levels
Request the lead time here
Attributes
  • d1
    4.3 mm
  • h1
    26.0 mm
  • D
    6.4 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Orange Silicone

10350621

Price Range
R 2,1561 - R 2,1561

Stock Levels
Request the lead time here
Attributes
  • d1
    8.5 mm
  • h1
    29.5 mm
  • D
    11.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Yellow Silicone

10350614

Price Range
R 4,2778 - R 1,7181

Stock Levels
Request the lead time here
Attributes
  • d1
    7.2 mm
  • h1
    29.5 mm
  • D
    10.2 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) White Silicone

10350584

Price Range
R 1,0374 - R 1,0374

Stock Levels
Request the lead time here
Attributes
  • d1
    5.3 mm
  • h1
    26.4 mm
  • D
    9.1 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Red Silicone

10350683

Price Range
R 5,3419 - R 5,3419

Stock Levels
Request the lead time here
Attributes
  • d1
    13.9 mm
  • h1
    28.9 mm
  • D
    16.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Natural Silicone

10350713

Price Range
R 3,6369 - R 3,383

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0 mm
  • h1
    23.5 mm
  • D
    8.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10350959

Price Range
R 3,4155 - R 3,2754

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Material
    Silicone
  • Colour
    Natural