Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 8,881 - R 27,8754 | Request the lead time here |
|
Black
|
Silicone
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
|
||
| R 3,3681 - R 3,3681 | Request the lead time here |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.13 in
3.3 mm
|
|
||
| R 5,1976 - R 5,6451 | Request the lead time here |
0.154 in
3.9 mm
|
Blue
|
Silicone
|
2 in
50.8 mm
|
0.386 in
9.8 mm
|
1
|
||
| R 8,0803 - R 8,0803 | Request the lead time here |
0.256 in
6.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.512 in
13.0 mm
|
|
||
| R 12,4865 - R 13,5673 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1.126 in
28.6 mm
|
0.728 in
18.5 mm
|
1
|
||
| R 3,9848 - R 3,9848 | 6000 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.224 in
5.7 mm
|
|
||
| R 3,0005 - R 3,1703 | Request the lead time here |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
0.65 in
16.5 mm
|
0.13 in
3.3 mm
|
1
|
||
| R 2,8755 - R 3,289 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.634 in
16.1 mm
|
0.154 in
3.9 mm
|
|
||
| R 2,7347 - R 2,9293 | Request the lead time here |
0.283 in
7.2 mm
|
Purple
|
Silicone
|
0.295 in
7.5 mm
|
0.331 in
8.4 mm
|
|
||
| R 3,2574 - R 3,2574 | Request the lead time here |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.106 in
2.7 mm
|
|
||
| R 5,4344 - R 5,8285 | Request the lead time here |
0.335 in
8.5 mm
|
Green
|
Silicone
|
0.803 in
20.4 mm
|
0.445 in
11.3 mm
|
|
||
| R 3,8566 - R 4,1461 | 10156 In stock - Delivery conditions may apply, visit our FAQs |
0.197 in
5.0 mm
|
Green
|
Silicone
|
0.268 in
6.8 mm
|
0.307 in
7.8 mm
|
|
||
| R 3,1625 - R 3,1625 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
|
||
| R 2,7988 - R 2,7988 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
|
||
| R 2,1211 - R 2,2713 | Request the lead time here |
0.209 in
5.3 mm
|
Clear
|
Silicone
|
0.295 in
7.5 mm
|
0.248 in
6.3 mm
|
|
||
| R 4,4748 - R 5,1233 | Request the lead time here |
0.154 in
3.9 mm
|
Yellow
|
Silicone
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
|
||
| R 22,7603 - R 24,3959 | Request the lead time here |
0.898 in
22.8 mm
|
Grey
|
Silicone
|
0.63 in
16.0 mm
|
0.949 in
24.1 mm
|
|
||
| R 3,1216 - R 3,5578 | Request the lead time here |
0.087 in
2.2 mm
|
Blue
|
Silicone
|
0.559 in
14.2 mm
|
0.142 in
3.6 mm
|
|
||
| R 1,2154 - R 1,3504 | Request the lead time here |
|
Green
|
EPDM
|
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
2
|
||
| R 24,3675 - R 24,3675 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.496 in
12.6 mm