Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 12,6502 - R 12,6502 | Request the lead time here |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
||
| R 3,2446 - R 3,716 | Request the lead time here |
0.11 in
2.8 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
||
| R 1,1665 - R 1,2961 | Request the lead time here |
|
Black
|
EPDM
|
0.236 in
6.0 mm
|
0.126 in
3.2 mm
|
2
|
||
| R 12,4865 - R 13,5673 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1.126 in
28.6 mm
|
0.728 in
18.5 mm
|
1
|
||
| R 4,2442 - R 4,6015 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
3
|
||
| 10240977 | R 11,0149 - R 11,7773 | 188 In stock - Delivery conditions may apply, visit our FAQs |
0.583 in
14.8 mm
|
Green
|
Silicone
|
0.433 in
11.0 mm
|
0.654 in
16.6 mm
|
|
|
| R 22,7603 - R 24,3959 | Request the lead time here |
0.898 in
22.8 mm
|
Grey
|
Silicone
|
0.63 in
16.0 mm
|
0.949 in
24.1 mm
|
|
||
| R 9,7279 - R 10,7007 | Request the lead time here |
0.327 in
8.3 mm
|
Natural
|
Silicone
|
2.315 in
58.8 mm
|
0.61 in
15.5 mm
|
1
|
||
| R 15,3929 - R 38,8566 | Request the lead time here |
0.429 in
10.9 mm
|
Pink
|
Silicone
|
1.5 in
38.1 mm
|
0.807 in
20.5 mm
|
1
|
||
| R 1,2663 - R 1,407 | Request the lead time here |
|
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
2
|
||
| R 1,0374 - R 1,0374 | Request the lead time here |
0.209 in
5.3 mm
|
White
|
Silicone
|
1.039 in
26.4 mm
|
0.358 in
9.1 mm
|
1
|
||
| R 2,1561 - R 2,1561 | Request the lead time here |
0.335 in
8.5 mm
|
Orange
|
Silicone
|
1.161 in
29.5 mm
|
0.461 in
11.7 mm
|
1
|
||
| R 0,742 - R 0,742 | Request the lead time here |
0.169 in
4.3 mm
|
Red
|
Silicone
|
1.024 in
26.0 mm
|
0.252 in
6.4 mm
|
1
|
||
| R 1,7181 - R 4,2778 | Request the lead time here |
0.283 in
7.2 mm
|
Yellow
|
Silicone
|
1.161 in
29.5 mm
|
0.402 in
10.2 mm
|
1
|
||
| R 3,8587 - R 3,8587 | Request the lead time here |
0.445 in
11.3 mm
|
Purple
|
Silicone
|
1.252 in
31.8 mm
|
0.559 in
14.2 mm
|
1
|
||
| R 0,809 - R 0,809 | Request the lead time here |
0.169 in
4.3 mm
|
Clear
|
Silicone
|
1.024 in
26.0 mm
|
0.299 in
7.6 mm
|
1
|
||
| R 4,4187 - R 4,4187 | Request the lead time here |
0.492 in
12.5 mm
|
White
|
Silicone
|
1.118 in
28.4 mm
|
0.61 in
15.5 mm
|
1
|
||
| R 3,5033 - R 3,5033 | Request the lead time here |
0.421 in
10.7 mm
|
Green
|
Silicone
|
1.228 in
31.2 mm
|
0.539 in
13.7 mm
|
1
|
||
| R 6,0222 - R 6,0222 | Request the lead time here |
0.579 in
14.7 mm
|
Red
|
Silicone
|
1.142 in
29.0 mm
|
0.701 in
17.8 mm
|
1
|
||
| R 1,1883 - R 1,1883 | Request the lead time here |
0.228 in
5.8 mm
|
Grey
|
Silicone
|
1.13 in
28.7 mm
|
0.35 in
8.9 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue