Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
R 1,7181 - R 4,2778 Request the lead time here
7.2 mm
Yellow
Silicone
29.5 mm
10.2 mm
1
R 4,9558 - R 4,9558 Request the lead time here
13.2 mm
Grey
Silicone
30.9 mm
13.2 mm
1
R 3,4291 - R 8,8976 Request the lead time here
3.2 mm
Pink
Silicone
25.4 mm
5.7 mm
R 20,6067 - R 21,0222 Request the lead time here
6.4 mm
Black
EPDM
25.4 mm
13.5 mm
R 4,3035 - R 4,3035 Request the lead time here
3.3 mm
Black
EPDM
25.4 mm
6.5 mm
3
  • of 7
Masking Pull Plug (ID) Yellow Silicone

10350614

Price Range
R 4,2778 - R 1,7181

Stock Levels
Request the lead time here
Attributes
  • d1
    7.2 mm
  • h1
    29.5 mm
  • D
    10.2 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Grey Silicone

10350676

Price Range
R 4,9558 - R 4,9558

Stock Levels
Request the lead time here
Attributes
  • d1
    13.2 mm
  • h1
    30.9 mm
  • D
    13.2 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Pink Silicone Rubber

10293331

Price Range
R 8,8976 - R 3,4291

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h1
    25.4 mm
  • D
    5.7 mm
  • Material
    Silicone
  • Colour
    Pink
Pull Plug 25.40 mm EPDM Black

10606995

Price Range
R 21,0222 - R 20,6067

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 6.53 mm 25.40 mm Black EPDM

10605554

Price Range
R 4,3035 - R 4,3035

Stock Levels
Request the lead time here
Attributes
  • d1
    3.3 mm
  • h1
    25.4 mm
  • D
    6.5 mm
  • Type
    3
  • Material
    EPDM