Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
R 3,2112 - R 3,3485 Request the lead time here
1.2 mm
Natural
Silicone
9.5 mm
1.6 mm
R 3,3619 - R 8,7231 Request the lead time here
3.2 mm
Pink
Silicone
25.4 mm
5.7 mm
R 3,3167 - R 3,5656 Request the lead time here
6.0 mm
Natural
Silicone
23.5 mm
8.2 mm
R 2,985 - R 3,147 Request the lead time here
2.1 mm
Natural
Silicone
16.5 mm
3.3 mm
R 16,3963 - R 16,7273 Request the lead time here
4.0 mm
Black
EPDM
18.3 mm
10.5 mm
3
R 20,2026 - R 20,61 Request the lead time here
6.4 mm
Black
EPDM
25.4 mm
13.5 mm
R 23,7288 - R 57,5238 Request the lead time here
9.5 mm
Black
EPDM
25.4 mm
18.0 mm
3
R 4,6886 - R 5,0228 Request the lead time here
2.8 mm
Black
EPDM
25.4 mm
5.0 mm
R 0,7275 - R 0,7275 Request the lead time here
4.3 mm
Red
Silicone
26.0 mm
6.4 mm
1
R 3,4346 - R 3,4346 Request the lead time here
10.7 mm
Green
Silicone
31.2 mm
13.7 mm
1
R 5,9041 - R 5,9041 Request the lead time here
14.7 mm
Red
Silicone
29.0 mm
17.8 mm
1
R 2,1138 - R 2,1138 Request the lead time here
8.5 mm
Orange
Silicone
29.5 mm
11.7 mm
1
R 1,165 - R 1,165 Request the lead time here
5.8 mm
Grey
Silicone
28.7 mm
8.9 mm
1
R 1,0171 - R 1,0171 Request the lead time here
5.3 mm
White
Silicone
26.4 mm
9.1 mm
1
R 4,332 - R 4,332 Request the lead time here
12.5 mm
White
Silicone
28.4 mm
15.5 mm
1
R 1,0831 - R 1,0831 Request the lead time here
5.3 mm
Blue
Silicone
27.9 mm
8.6 mm
1
R 2,4105 - R 6,0138 Request the lead time here
8.9 mm
Pink
Silicone
30.7 mm
12.0 mm
1
R 5,2371 - R 5,2371 Request the lead time here
13.9 mm
Red
Silicone
28.9 mm
16.9 mm
1
R 4,8586 - R 4,8586 Request the lead time here
13.2 mm
Grey
Silicone
30.9 mm
13.2 mm
1
R 1,6845 - R 4,194 Request the lead time here
7.2 mm
Yellow
Silicone
29.5 mm
10.2 mm
1
  • of 7
Masking Pull Plug (ID) Natural Silicone

10350959

Price Range
R 3,3485 - R 3,2112

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Pink Silicone Rubber

10293331

Price Range
R 8,7231 - R 3,3619

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h1
    25.4 mm
  • D
    5.7 mm
  • Material
    Silicone
  • Colour
    Pink
Masking Pull Plug (ID) Natural Silicone

10350713

Price Range
R 3,5656 - R 3,3167

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0 mm
  • h1
    23.5 mm
  • D
    8.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural Silicone

10350706

Price Range
R 3,147 - R 2,985

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    16.5 mm
  • D
    3.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug (ID) Natural EPDM

10350744

Price Range
R 16,7273 - R 16,3963

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0 mm
  • h1
    18.3 mm
  • D
    10.5 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 25.40 mm EPDM Black

10606995

Price Range
R 20,61 - R 20,2026

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    EPDM
  • Colour
    Black
Pull Plug 25.40 mm EPDM Black

10606742

Price Range
R 57,5238 - R 23,7288

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug (ID) Black EPDM

10350737

Price Range
R 5,0228 - R 4,6886

Stock Levels
Request the lead time here
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug (ID) Red Silicone

10350577

Price Range
R 0,7275 - R 0,7275

Stock Levels
Request the lead time here
Attributes
  • d1
    4.3 mm
  • h1
    26.0 mm
  • D
    6.4 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Green Silicone

10350645

Price Range
R 3,4346 - R 3,4346

Stock Levels
Request the lead time here
Attributes
  • d1
    10.7 mm
  • h1
    31.2 mm
  • D
    13.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Red Silicone

10350690

Price Range
R 5,9041 - R 5,9041

Stock Levels
Request the lead time here
Attributes
  • d1
    14.7 mm
  • h1
    29.0 mm
  • D
    17.8 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Orange Silicone

10350621

Price Range
R 2,1138 - R 2,1138

Stock Levels
Request the lead time here
Attributes
  • d1
    8.5 mm
  • h1
    29.5 mm
  • D
    11.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Grey Silicone

10350607

Price Range
R 1,165 - R 1,165

Stock Levels
Request the lead time here
Attributes
  • d1
    5.8 mm
  • h1
    28.7 mm
  • D
    8.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) White Silicone

10350584

Price Range
R 1,0171 - R 1,0171

Stock Levels
Request the lead time here
Attributes
  • d1
    5.3 mm
  • h1
    26.4 mm
  • D
    9.1 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) White Silicone

10350669

Price Range
R 4,332 - R 4,332

Stock Levels
Request the lead time here
Attributes
  • d1
    12.5 mm
  • h1
    28.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Blue Silicone

10350591

Price Range
R 1,0831 - R 1,0831

Stock Levels
Request the lead time here
Attributes
  • d1
    5.3 mm
  • h1
    27.9 mm
  • D
    8.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Pink Silicone

10350638

Price Range
R 6,0138 - R 2,4105

Stock Levels
Request the lead time here
Attributes
  • d1
    8.9 mm
  • h1
    30.7 mm
  • D
    12.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Red Silicone

10350683

Price Range
R 5,2371 - R 5,2371

Stock Levels
Request the lead time here
Attributes
  • d1
    13.9 mm
  • h1
    28.9 mm
  • D
    16.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Grey Silicone

10350676

Price Range
R 4,8586 - R 4,8586

Stock Levels
Request the lead time here
Attributes
  • d1
    13.2 mm
  • h1
    30.9 mm
  • D
    13.2 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug (ID) Yellow Silicone

10350614

Price Range
R 4,194 - R 1,6845

Stock Levels
Request the lead time here
Attributes
  • d1
    7.2 mm
  • h1
    29.5 mm
  • D
    10.2 mm
  • Type
    1
  • Material
    Silicone