10201985
1222653
| Quantity | Unit price |
|---|---|
| 1 - 29 | R 278,8096 |
| 30 - 149 | R 119,278 |
| 150 - 299 | R 110,1908 |
| 300 + | R 104,4016 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Poly(Acrylonitrile Butadiene Styrene) |
|---|---|
| Magnet Material | Ferrite |
| Mount Type | Screw On |
| Catch Mechanism | Catch & Counterplate |
| Catch Weight | 42.0 g |
| Catch Weight | 42.0 g |
| Closed Length | 1.201 in |
| Closed Length | 30.5 mm |
| Overall Height | 0.63 in |
| Overall Height | 16.0 mm |
| Overall Width | 2.953 in |
| Overall Width | 75.0 mm |
| Overall Length | 25.0 mm |
| Overall Length | 0.984 in |
| Plate Length | 23.0 mm |
| Plate Length | 0.906 in |
| Plate Thickness | 1.4 mm |
| Plate Thickness | 0.055 in |
| Plate Width | 12.0 mm |
| Plate Width | 0.472 in |
| Stroke Length | 8.5 mm |
| Stroke Length | 0.335 in |
| Colour | White |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue