Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10201978
1222652
| Quantity | Unit price |
|---|---|
| 1 - 29 | R 284,3858 |
| 30 - 149 | R 121,6636 |
| 150 - 299 | R 112,3947 |
| 300 + | R 106,4897 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Poly(Acrylonitrile Butadiene Styrene) |
|---|---|
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Catch Mechanism | Catch & Counterplate |
| Catch Weight | 42.0 g |
| Catch Weight | 42.0 g |
| Closed Length | 1.201 in |
| Closed Length | 30.5 mm |
| Overall Height | 0.63 in |
| Overall Height | 16.0 mm |
| Overall Width | 2.953 in |
| Overall Width | 75.0 mm |
| Overall Length | 25.0 mm |
| Overall Length | 0.984 in |
| Plate Length | 0.906 in |
| Plate Length | 23.0 mm |
| Plate Thickness | 1.4 mm |
| Plate Thickness | 0.055 in |
| Plate Width | 0.472 in |
| Plate Width | 12.0 mm |
| Stroke Length | 0.335 in |
| Stroke Length | 8.5 mm |
| Colour | Brown |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue