10192023
1219472
| Quantity | Unit price |
|---|---|
| 2 - 19 | R 75,6374 |
| 20 - 99 | R 32,3852 |
| 100 - 199 | R 29,9259 |
| 200 - 399 | R 28,3279 |
| 400 + | R 25,177 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Polystyrene |
|---|---|
| Magnet Material | Ferrite |
| Mount Type | Push Fit |
| Catch Mechanism | Catch & Counterplate |
| Closed Length | 28.5 mm |
| Closed Length | 1.122 in |
| Overall Diameter | 14.0 mm |
| Overall Diameter | 0.551 in |
| Overall Length | 1.122 in |
| Overall Length | 28.5 mm |
| Stroke Length | 6.5 mm |
| Stroke Length | 0.256 in |
| Thread Length | 13.5 mm |
| Thread Length | 0.531 in |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue