10192016
1219471
| Quantity | Unit price |
|---|---|
| 2 - 19 | R 70,6685 |
| 20 - 99 | R 30,2303 |
| 100 - 199 | R 27,9208 |
| 200 - 399 | R 26,4434 |
| 400 + | R 23,5035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Polystyrene |
|---|---|
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Catch Mechanism | Catch & Counterplate |
| Overall Height | 17.0 mm |
| Overall Height | 0.669 in |
| Overall Width | 42.0 mm |
| Overall Width | 1.654 in |
| Overall Length | 45.0 mm |
| Overall Length | 1.772 in |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue