Menu Search

Machine Screws - Round

In stock

Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.

It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Thread Length Drive Type View
R 1,9769 - R 2,7449 Request the lead time here
M3
4.0 mm
Slotted Drive
R 1,0965 - R 1,5218 Request the lead time here
M3
16.0 mm
Slotted Drive
R 1,0965 - R 1,5218 Request the lead time here
M4
10.0 mm
Slotted Drive
R 1,2046 - R 1,6782 Request the lead time here
M5
8.0 mm
Slotted Drive
R 1,1036 - R 1,536 Request the lead time here
M4
6.0 mm
Slotted Drive
R 1,1406 - R 1,5787 Request the lead time here
M4
16.0 mm
Slotted Drive
R 1,243 - R 1,7209 Request the lead time here
M5
16.0 mm
Slotted Drive
R 1,2615 - R 1,7493 Request the lead time here
M5
20.0 mm
Slotted Drive
R 1,0354 - R 1,4365 Request the lead time here
M3
10.0 mm
Slotted Drive
R 1,0837 - R 1,5076 Request the lead time here
M4
8.0 mm
Slotted Drive
R 1,1705 - R 1,6213 Request the lead time here
M4
20.0 mm
Slotted Drive
R 1,0382 - R 1,4365 Request the lead time here
M3
12.0 mm
Slotted Drive
R 2,6169 - R 3,4845 Request the lead time here
M6
6.5 mm
Slotted Drive
R 2,2187 - R 2,9583 Request the lead time here
M6
10.0 mm
Slotted Drive
R 1,2046 - R 1,6782 Request the lead time here
0.5 mm
M3
8.0 mm
Slotted Drive
R 1,9297 - R 2,2013 Request the lead time here
0.7 mm
M4
20.0 mm
Slotted Drive
R 3,0755 - R 3,333 Request the lead time here
0.8 mm
M5
20.0 mm
Slotted Drive
R 3,9499 - R 4,2942 Request the lead time here
1.0 mm
M6
16.0 mm
Slotted Drive
R 4,7791 - R 5,1779 Request the lead time here
1.0 mm
M6
30.0 mm
Slotted Drive
R 2,9096 - R 6,6088 Request the lead time here
0.8 mm
M5
16.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M3 4.0 mm Nylon Natural

10374450

Price Range
R 2,7449 - R 1,9769

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Thread Length
    4.0 mm
  • Slot Depth
    0.9 mm
Screw Slotted Drive M3 16.0 mm Nylon Natural

10374504

Price Range
R 1,5218 - R 1,0965

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
  • Slot Depth
    0.9 mm
Screw Slotted Drive M4 10.0 mm Nylon Natural

10374542

Price Range
R 1,5218 - R 1,0965

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M5 8.0 mm Nylon Natural

10374580

Price Range
R 1,6782 - R 1,2046

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Slot Depth
    1.4 mm
Screw Slotted Drive M4 6.0 mm Nylon Natural

10374528

Price Range
R 1,536 - R 1,1036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M4 16.0 mm Nylon Natural

10374566

Price Range
R 1,5787 - R 1,1406

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M5 16.0 mm Nylon Natural

10374603

Price Range
R 1,7209 - R 1,243

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Slot Depth
    1.4 mm
Screw Slotted Drive M5 20.0 mm Nylon Natural

10374610

Price Range
R 1,7493 - R 1,2615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Slot Depth
    1.4 mm
Screw Slotted Drive M3 10.0 mm Nylon Natural

10374481

Price Range
R 1,4365 - R 1,0354

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Slot Depth
    0.9 mm
Screw Slotted Drive M4 8.0 mm Nylon Natural

10374535

Price Range
R 1,5076 - R 1,0837

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M4 20.0 mm Nylon Natural

10374573

Price Range
R 1,6213 - R 1,1705

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M3 12.0 mm Nylon Natural

10374498

Price Range
R 1,4365 - R 1,0382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Slot Depth
    0.9 mm
Screw Slotted Drive M6 6.5 mm Nylon Natural

10374627

Price Range
R 3,4845 - R 2,6169

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    6.5 mm
  • Slot Depth
    1.6 mm
Screw Slotted Drive M6 10.0 mm Nylon Natural

10374634

Price Range
R 2,9583 - R 2,2187

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Slot Depth
    1.6 mm
Screw Slotted Drive M3 8.0 mm Nylon Natural

10374474

Price Range
R 1,6782 - R 1,2046

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M4 20.0 mm Nylon Natural

10053133

Price Range
R 2,2013 - R 1,9297

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M5 20.0 mm Nylon Natural

10053171

Price Range
R 3,333 - R 3,0755

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M6 16.0 mm Nylon Natural

10053218

Price Range
R 4,2942 - R 3,9499

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M6 30.0 mm Nylon Natural

10053256

Price Range
R 5,1779 - R 4,7791

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M5 16.0 mm Nylon Natural

10053164

Price Range
R 6,6088 - R 2,9096

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm