10374603
421009500002
| Quantity | Unit price |
|---|---|
| 250 - 499 | R 1,7553 |
| 500 - 999 | R 1,6393 |
| 1000 + | R 1,2679 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 9.0 mm |
|---|---|
| Head Diameter | 0.354 in |
| Head Height | 0.177 in |
| Head Height | 4.5 mm |
| Thread Size | M5 |
| Thread Length | 0.63 in |
| Thread Length | 16.0 mm |
| Slot Depth | 1.4 mm |
| Slot Depth | 0.055 in |
| Slot Width | 0.043 in |
| Slot Width | 1.1 mm |
| Screw Type | Machine Screw |
| Head Type | Round Head |
| Colour | Natural |
| Material | Nylon |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue