Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 9,3978 - R 10,5725 | Request the lead time here |
|
M2
|
Natural
|
Reny
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| R 33,8264 - R 38,0582 | Request the lead time here |
|
M4
|
Light Brown
|
PPS
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| R 9,7091 - R 10,9263 | Request the lead time here |
|
M3
|
Natural
|
Reny
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| R 11,2377 - R 12,6389 | Request the lead time here |
|
M3
|
Natural
|
Reny
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| R 10,6291 - R 11,9595 | Request the lead time here |
|
M3
|
Natural
|
Reny
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| R 11,2377 - R 12,6389 | Request the lead time here |
|
M4
|
Natural
|
Reny
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| R 13,0776 - R 14,7052 | Request the lead time here |
|
M4
|
Natural
|
Reny
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| R 27,7121 - R 31,1655 | Request the lead time here |
|
M2
|
Light Brown
|
PPS
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| R 9,3978 - R 10,5725 | Request the lead time here |
|
M3
|
Natural
|
Reny
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| R 11,2377 - R 12,6389 | Request the lead time here |
|
M2.6
|
Natural
|
Reny
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| R 21,0318 - R 23,6501 | Request the lead time here |
|
M3
|
Natural
|
Reny
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| R 12,4549 - R 14,0117 | Request the lead time here |
|
M4
|
Natural
|
Reny
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| R 153,1247 - R 382,45 | Request the lead time here |
|
M6
|
Light Brown
|
PPS
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| R 9,7091 - R 10,9263 | Request the lead time here |
|
M2.6
|
Natural
|
Reny
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| R 9,7091 - R 10,9263 | Request the lead time here |
|
M2
|
Natural
|
Reny
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| R 30,7693 - R 34,619 | Request the lead time here |
|
M2
|
Light Brown
|
PPS
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| R 61,3546 - R 69,0257 | Request the lead time here |
|
M5
|
Light Brown
|
PPS
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| R 9,7091 - R 10,9263 | Request the lead time here |
|
M2
|
Natural
|
Reny
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| R 49,1261 - R 55,2686 | Request the lead time here |
|
M3
|
Light Brown
|
PPS
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| R 27,7121 - R 31,1655 | Request the lead time here |
|
M3
|
Light Brown
|
PPS
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue