Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
R 3,3076 - R 4,5987 Request the lead time here
M2
Natural
Nylon
8.0 mm
Crossed Drive
R 3,3511 - R 4,6422 Request the lead time here
M2
Natural
Nylon
20.0 mm
Crossed Drive
R 3,3076 - R 4,5987 Request the lead time here
M2
Natural
Nylon
16.0 mm
Crossed Drive
R 3,3076 - R 4,5987 Request the lead time here
M2.5
Natural
Nylon
5.0 mm
Crossed Drive
R 3,3076 - R 4,5987 Request the lead time here
M2.5
Natural
Nylon
12.0 mm
Crossed Drive
R 3,3076 - R 4,5987 Request the lead time here
M2.5
Natural
Nylon
6.0 mm
Crossed Drive
R 3,3076 - R 4,5987 Request the lead time here
M2.5
Natural
Nylon
16.0 mm
Crossed Drive
R 2,4226 - R 3,3511 Request the lead time here
M3
Natural
Nylon
6.0 mm
Crossed Drive
R 2,4226 - R 3,3511 Request the lead time here
M3
Natural
Nylon
16.0 mm
Crossed Drive
R 2,6548 - R 3,6703 Request the lead time here
M4
Natural
Nylon
6.0 mm
Crossed Drive
R 2,6548 - R 3,6703 Request the lead time here
M4
Natural
Nylon
16.0 mm
Crossed Drive
R 3,3511 - R 4,6422 Request the lead time here
M2.5
Natural
Nylon
25.0 mm
Crossed Drive
R 2,4226 - R 3,3511 Request the lead time here
M3
Natural
Nylon
8.0 mm
Crossed Drive
R 2,4226 - R 3,3511 Request the lead time here
M3
Natural
Nylon
5.0 mm
Crossed Drive
R 2,4226 - R 3,3511 Request the lead time here
M3
Natural
Nylon
12.0 mm
Crossed Drive
R 3,3076 - R 4,5987 Request the lead time here
M2.5
Natural
Nylon
4.0 mm
Crossed Drive
R 3,3076 - R 4,5987 Request the lead time here
M2.5
Natural
Nylon
10.0 mm
Crossed Drive
R 2,4226 - R 3,3511 Request the lead time here
M3
Natural
Nylon
4.0 mm
Crossed Drive
R 2,4226 - R 3,3511 225 In stock - Delivery conditions may apply, visit our FAQs
M3
Natural
Nylon
10.0 mm
Crossed Drive
R 2,6548 - R 3,6703 Request the lead time here
M3
Natural
Nylon
25.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M2 8.0 mm Nylon Natural

10374719

Price Range
R 4,5987 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 20.0 mm Nylon Natural

10374757

Price Range
R 4,6422 - R 3,3511

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 16.0 mm Nylon Natural

10374740

Price Range
R 4,5987 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 5.0 mm Nylon Natural

10374788

Price Range
R 4,5987 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    5.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 12.0 mm Nylon Natural

10374825

Price Range
R 4,5987 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 6.0 mm Nylon Natural

10374795

Price Range
R 4,5987 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 16.0 mm Nylon Natural

10374832

Price Range
R 4,5987 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 6.0 mm Nylon Natural

10374870

Price Range
R 3,3511 - R 2,4226

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm Nylon Natural

10374917

Price Range
R 3,3511 - R 2,4226

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 6.0 mm Nylon Natural

10374955

Price Range
R 3,6703 - R 2,6548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 16.0 mm Nylon Natural

10374993

Price Range
R 3,6703 - R 2,6548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 25.0 mm Nylon Natural

10374849

Price Range
R 4,6422 - R 3,3511

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm Nylon Natural

10374887

Price Range
R 3,3511 - R 2,4226

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm Nylon Natural

10374863

Price Range
R 3,3511 - R 2,4226

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    5.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 12.0 mm Nylon Natural

10374900

Price Range
R 3,3511 - R 2,4226

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 4.0 mm Nylon Natural

10374771

Price Range
R 4,5987 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 10.0 mm Nylon Natural

10374818

Price Range
R 4,5987 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 4.0 mm Nylon Natural

10374856

Price Range
R 3,3511 - R 2,4226

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm Nylon Natural

10374894

Price Range
R 3,3511 - R 2,4226

Stock Levels
225 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 25.0 mm Nylon Natural

10374931

Price Range
R 3,6703 - R 2,6548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head