Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
R 1,876 - R 2,1505 Request the lead time here
0.5 mm
M3
Natural
Nylon
8.0 mm
Crossed Drive
R 19,9183 - R 24,6911 Request the lead time here
M1.4
Brown
PEEK
2.5 mm
Crossed Drive
R 1,876 - R 2,5566 850 In stock - Delivery conditions may apply, visit our FAQs
0.5 mm
M3
Natural
Nylon
10.0 mm
Crossed Drive
R 2,0452 - R 2,3561 Request the lead time here
0.5 mm
M3
Natural
Nylon
20.0 mm
Crossed Drive
R 2,0605 - R 3,1704 1000 In stock - Delivery conditions may apply, visit our FAQs
0.7 mm
M4
Natural
Nylon
25.0 mm
Crossed Drive
R 3,1985 - R 7,3055 1000 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
M5
Natural
Nylon
8.0 mm
Crossed Drive
R 3,4138 - R 7,7704 Request the lead time here
0.8 mm
M5
Natural
Nylon
20.0 mm
Crossed Drive
R 3,1985 - R 3,4788 Request the lead time here
0.8 mm
M5
Natural
Nylon
6.0 mm
Crossed Drive
R 2,9832 - R 3,2258 1000 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
M5
Natural
Nylon
16.0 mm
Crossed Drive
R 3,6137 - R 3,8899 Request the lead time here
0.8 mm
M5
Natural
Nylon
40.0 mm
Crossed Drive
R 6,4832 - R 13,6148 Request the lead time here
1.3 mm
M8
Natural
Nylon
10.0 mm
Crossed Drive
R 8,1435 - R 17,1015 Request the lead time here
1.3 mm
M8
Natural
Nylon
30.0 mm
Crossed Drive
R 2,0452 - R 2,7481 Request the lead time here
0.5 mm
M3
Natural
Nylon
25.0 mm
Crossed Drive
R 1,8914 - R 2,658 Request the lead time here
0.7 mm
M4
Natural
Nylon
10.0 mm
Crossed Drive
R 1,876 - R 2,6749 Request the lead time here
0.5 mm
M3
Natural
Nylon
16.0 mm
Crossed Drive
R 2,0452 - R 2,7312 Request the lead time here
0.7 mm
M4
Natural
Nylon
6.0 mm
Crossed Drive
R 3,9827 - R 9,0654 Request the lead time here
1.0 mm
M6
Natural
Nylon
12.0 mm
Crossed Drive
R 4,8439 - R 11,0246 Request the lead time here
1.0 mm
M6
Natural
Nylon
30.0 mm
Crossed Drive
R 1,8914 - R 2,1821 Request the lead time here
0.7 mm
M4
Natural
Nylon
8.0 mm
Crossed Drive
R 2,0605 - R 2,3719 Request the lead time here
0.7 mm
M4
Natural
Nylon
20.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M3 8.0 mm PA Natural

10049242

Price Range
R 2,1505 - R 1,876

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M1.4 2.5 mm PEEK Brown

10358696

Price Range
R 24,6911 - R 19,9183

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    2.5 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm PA Natural

10049259

Price Range
R 2,5566 - R 1,876

Stock Levels
850 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M3 20.0 mm PA Natural

10049280

Price Range
R 2,3561 - R 2,0452

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M4 25.0 mm PA Natural

10049372

Price Range
R 3,1704 - R 2,0605

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    25.0 mm
Screw Crossed Drive M5 8.0 mm PA Natural

10049419

Price Range
R 7,3055 - R 3,1985

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M5 20.0 mm PA Natural

10049471

Price Range
R 7,7704 - R 3,4138

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M5 6.0 mm PA Natural

10049402

Price Range
R 3,4788 - R 3,1985

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M5 16.0 mm PA Natural

10049464

Price Range
R 3,2258 - R 2,9832

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M5 40.0 mm PA Natural

10049501

Price Range
R 3,8899 - R 3,6137

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    40.0 mm
Screw Crossed Drive M8 10.0 mm PA Natural

10049792

Price Range
R 13,6148 - R 6,4832

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M8 30.0 mm PA Natural

10049853

Price Range
R 17,1015 - R 8,1435

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    30.0 mm
Screw Crossed Drive M3 25.0 mm PA Natural

10049297

Price Range
R 2,7481 - R 2,0452

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    25.0 mm
Screw Crossed Drive M4 10.0 mm PA Natural

10049334

Price Range
R 2,658 - R 1,8914

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M3 16.0 mm PA Natural

10049273

Price Range
R 2,6749 - R 1,876

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M4 6.0 mm PA Natural

10049310

Price Range
R 2,7312 - R 2,0452

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M6 12.0 mm PA Natural

10049570

Price Range
R 9,0654 - R 3,9827

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    12.0 mm
Screw Crossed Drive M6 30.0 mm PA Natural

10049617

Price Range
R 11,0246 - R 4,8439

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    30.0 mm
Screw Crossed Drive M4 8.0 mm PA Natural

10049327

Price Range
R 2,1821 - R 1,8914

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M4 20.0 mm PA Natural

10049365

Price Range
R 2,3719 - R 2,0605

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm