Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 2,7833 - R 3,0518 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| R 3,2907 - R 3,5578 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| R 3,6752 - R 3,969 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| R 7,3845 - R 15,5076 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| R 12,2074 - R 12,2074 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| R 15,7021 - R 15,7021 | Request the lead time here |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| R 4,0443 - R 9,2314 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| R 6,8737 - R 15,6072 | 699 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
| R 5,9139 - R 5,9139 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| R 6,1986 - R 6,1986 | 1400 In stock - Delivery conditions may apply, visit our FAQs |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| R 4,3672 - R 4,7438 | 670 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| R 8,2885 - R 8,9658 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| R 4,6132 - R 10,4933 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| R 11,8279 - R 24,8387 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
3.15 in
80.0 mm
|
Slotted Drive
|
||
| R 6,5306 - R 13,7144 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| R 8,697 - R 18,2637 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| R 3,6752 - R 3,969 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| R 3,7828 - R 4,1271 | 300 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| R 19,9183 - R 24,6911 | Request the lead time here |
|
M1.4
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| R 1,876 - R 2,5566 | 850 In stock - Delivery conditions may apply, visit our FAQs |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue