Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 2,4463 - R 3,3992 | Request the lead time here |
|
M4
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| R 2,5174 - R 3,4845 | Request the lead time here |
|
M5
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| R 2,8729 - R 3,9681 | Request the lead time here |
|
M5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| R 2,4178 - R 4,7503 | 78 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| R 2,0054 - R 2,8018 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| R 2,1191 - R 2,9583 | 12600 In stock - Delivery conditions may apply, visit our FAQs |
|
M4
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| R 3,0578 - R 5,6037 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| R 2,0338 - R 3,2143 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
|
M2.5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| R 2,2187 - R 3,0578 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| R 2,2471 - R 3,1432 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| R 2,2756 - R 3,6125 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| R 2,7734 - R 5,049 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| R 2,176 - R 3,4418 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| R 1,9627 - R 3,1005 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| R 2,2187 - R 3,0578 | 900 In stock - Delivery conditions may apply, visit our FAQs |
|
M3
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| R 2,7734 - R 5,049 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| R 2,2756 - R 3,6125 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| R 2,3325 - R 3,2427 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| R 3,0578 - R 5,6037 | 90 In stock - Delivery conditions may apply, visit our FAQs |
|
M2
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| R 2,2756 - R 3,6125 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue