Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
R 223,2338 - R 525,0359 Request the lead time here
M6
Light Brown
PPS
30.0 mm
Crossed Drive
R 9,2135 - R 10,3652 Request the lead time here
M3
Natural
Reny
4.0 mm
Crossed Drive
R 9,2135 - R 10,3652 Request the lead time here
M2.6
Natural
Reny
4.0 mm
Crossed Drive
R 20,9108 - R 23,5333 Request the lead time here
M4
Natural
Reny
15.0 mm
Crossed Drive
R 9,2135 - R 10,3652 Request the lead time here
M3
Natural
Reny
5.0 mm
Crossed Drive
R 40,1149 - R 45,124 Request the lead time here
M4
Natural
Reny
30.0 mm
Crossed Drive
R 15,8184 - R 17,7887 Request the lead time here
M4
Natural
Reny
12.0 mm
Crossed Drive
R 37,8393 - R 40,0594 Request the lead time here
M6
Natural
Reny
10.0 mm
Crossed Drive
R 20,9108 - R 23,5333 Request the lead time here
M5
Natural
Reny
12.0 mm
Crossed Drive
R 94,0917 - R 105,8584 Request the lead time here
M5
Natural
Reny
35.0 mm
Crossed Drive
R 99,7392 - R 249,4443 Request the lead time here
M6
Natural
Reny
35.0 mm
Crossed Drive
R 49,1064 - R 55,2395 Request the lead time here
M6
Natural
Reny
25.0 mm
Crossed Drive
R 27,1688 - R 30,5545 Request the lead time here
M3
Light Brown
PPS
8.0 mm
Crossed Drive
R 54,1572 - R 60,9286 Request the lead time here
M3
Light Brown
PPS
25.0 mm
Crossed Drive
R 36,1603 - R 40,6838 Request the lead time here
M4
Light Brown
PPS
10.0 mm
Crossed Drive
R 42,1546 - R 47,4274 Request the lead time here
M4
Light Brown
PPS
12.0 mm
Crossed Drive
R 150,1222 - R 374,9509 Request the lead time here
M5
Light Brown
PPS
30.0 mm
Crossed Drive
R 9,2135 - R 10,3652 Request the lead time here
M2
Natural
Reny
4.0 mm
Crossed Drive
R 10,4207 - R 11,725 Request the lead time here
M3
Natural
Reny
10.0 mm
Crossed Drive
R 11,0173 - R 12,391 Request the lead time here
M4
Natural
Reny
5.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M6 30.0 mm PPS Beige

10343685

Price Range
R 525,0359 - R 223,2338

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 4.0 mm Reny Natural

10343821

Price Range
R 10,3652 - R 9,2135

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 4.0 mm Reny Natural

10343760

Price Range
R 10,3652 - R 9,2135

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Size
    M2.6
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 15.0 mm Reny Natural

10343975

Price Range
R 23,5333 - R 20,9108

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm Reny Natural

10343838

Price Range
R 10,3652 - R 9,2135

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    5.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 30.0 mm Reny Natural

10344002

Price Range
R 45,124 - R 40,1149

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    30.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 12.0 mm Reny Natural

10343968

Price Range
R 17,7887 - R 15,8184

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 10.0 mm Reny Natural

10344095

Price Range
R 40,0594 - R 37,8393

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 12.0 mm Reny Natural

10344033

Price Range
R 23,5333 - R 20,9108

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 35.0 mm Reny Natural

10344088

Price Range
R 105,8584 - R 94,0917

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    35.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 35.0 mm Reny Natural

10344156

Price Range
R 249,4443 - R 99,7392

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    35.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 25.0 mm Reny Natural

10344132

Price Range
R 55,2395 - R 49,1064

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm PPS Beige

10343418

Price Range
R 30,5545 - R 27,1688

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 25.0 mm PPS Beige

10343463

Price Range
R 60,9286 - R 54,1572

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 10.0 mm PPS Beige

10343500

Price Range
R 40,6838 - R 36,1603

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 12.0 mm PPS Beige

10343517

Price Range
R 47,4274 - R 42,1546

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 30.0 mm PPS Beige

10343623

Price Range
R 374,9509 - R 150,1222

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 4.0 mm Reny Natural

10343708

Price Range
R 10,3652 - R 9,2135

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm Reny Natural

10343869

Price Range
R 11,725 - R 10,4207

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 5.0 mm Reny Natural

10343920

Price Range
R 12,391 - R 11,0173

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    5.0 mm
  • Head Type
    Pan Head