10397329
50M030050P005
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 0,8615 |
| 5000 - 19999 | R 0,7752 |
| 20000 + | R 0,6978 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 5.6 mm |
|---|---|
| Head Diameter | 0.22 in |
| Head Height | 0.094 in |
| Head Height | 2.4 mm |
| Thread Size | M3 x 0.5 |
| Pitch Diameter | 0.02 in |
| Pitch Diameter | 0.5 mm |
| Thread Length | 0.197 in |
| Thread Length | 5.0 mm |
| Head Type | Pan Head |
| Drive Type | Crossed Drive |
| Material | Nylon 6/6 |
| Finish | No Finish |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue