Menu Search

Machine Screws - Oval

In production

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 0,6946 - R 0,8574 Request the lead time here
M2 x 0.4
2.3 mm
Slotted Drive
R 0,6978 - R 0,8615 Request the lead time here
M2.5 x 0.45
2.9 mm
Slotted Drive
R 0,6978 - R 0,8615 Request the lead time here
M2 x 0.4
3.3 mm
Slotted Drive
R 1,4423 - R 1,7805 Request the lead time here
M6 x 1.0
20.3 mm
Slotted Drive
R 0,721 - R 0,8901 Request the lead time here
M2 x 0.4
10.3 mm
Slotted Drive
R 0,7607 - R 0,9391 Request the lead time here
M3.5 x 0.6
12.9 mm
Slotted Drive
R 0,739 - R 0,9124 Request the lead time here
M3 x 0.5
21.9 mm
Slotted Drive
R 0,93 - R 1,1483 Request the lead time here
M5 x 0.8
12.1 mm
Slotted Drive
R 0,6978 - R 0,8615 Request the lead time here
M3 x 0.5
2.6 mm
Slotted Drive
R 0,7704 - R 0,9512 Request the lead time here
M4 x 0.7
4.3 mm
Slotted Drive
R 1,121 - R 1,3842 Request the lead time here
M4 x 0.7
31.3 mm
Slotted Drive
R 0,6993 - R 0,8634 Request the lead time here
M2 x 0.4
4.3 mm
Slotted Drive
R 0,7325 - R 0,9044 Request the lead time here
M3.5 x 0.6
2.9 mm
Slotted Drive
R 0,7078 - R 0,8736 Request the lead time here
M3 x 0.5
5.6 mm
Slotted Drive
R 2,0493 - R 2,5299 Request the lead time here
M6 x 1.0
30.3 mm
Slotted Drive
R 0,8697 - R 1,0737 Request the lead time here
M5 x 0.8
16.1 mm
Slotted Drive
R 2,0178 - R 2,4911 Request the lead time here
M6 x 1.0
45.3 mm
Slotted Drive
R 0,7904 - R 0,9757 Request the lead time here
M4 x 0.7
16.3 mm
Slotted Drive
R 0,8983 - R 1,1091 Request the lead time here
M5 x 0.8
6.1 mm
Slotted Drive
R 0,7078 - R 0,8736 Request the lead time here
M2 x 0.4
6.3 mm
Slotted Drive
  • of 7
Screw Slotted Drive M2 4.0 mm Nylon Natural

10396612

Price Range
R 0,8574 - R 0,6946

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    2.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M2.5 5.0 mm Nylon Natural

10396810

Price Range
R 0,8615 - R 0,6978

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    5.5 mm
  • Thread Length
    2.9 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M2 5.0 mm Nylon Natural

10396629

Price Range
R 0,8615 - R 0,6978

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M6 25.0 mm Nylon Natural

10399378

Price Range
R 1,7805 - R 1,4423

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    20.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M2 12.0 mm Nylon Natural

10396674

Price Range
R 0,8901 - R 0,721

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    10.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M3.5 16.0 mm Nylon Natural

10397763

Price Range
R 0,9391 - R 0,7607

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    12.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M3 25.0 mm Nylon Natural

10397190

Price Range
R 0,9124 - R 0,739

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    21.9 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M5 16.0 mm Nylon Natural

10398739

Price Range
R 1,1483 - R 0,93

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M3 5.0 mm Nylon Natural

10397121

Price Range
R 0,8615 - R 0,6978

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    6.3 mm
  • Thread Length
    2.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M4 8.0 mm Nylon Natural

10398104

Price Range
R 0,9512 - R 0,7704

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    4.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M4 35.0 mm Nylon Natural

10398180

Price Range
R 1,3842 - R 1,121

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    31.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M2 6.0 mm Nylon Natural

10396636

Price Range
R 0,8634 - R 0,6993

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    4.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M3.5 6.0 mm Nylon Natural

10397732

Price Range
R 0,9044 - R 0,7325

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    2.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M3 8.0 mm Nylon Natural

10397145

Price Range
R 0,8736 - R 0,7078

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    6.3 mm
  • Thread Length
    5.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M6 35.0 mm Nylon Natural

10399385

Price Range
R 2,5299 - R 2,0493

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    30.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M5 20.0 mm Nylon Natural

10398746

Price Range
R 1,0737 - R 0,8697

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    16.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M6 50.0 mm Nylon Natural

10399415

Price Range
R 2,4911 - R 2,0178

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    45.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M4 20.0 mm Nylon Natural

10398159

Price Range
R 0,9757 - R 0,7904

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    16.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon Natural

10398708

Price Range
R 1,1091 - R 0,8983

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    6.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M2 8.0 mm Nylon Natural

10396643

Price Range
R 0,8736 - R 0,7078

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural