Menu Search

Machine Screws - Oval

In production

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 0,7538 - R 0,9307 Request the lead time here
M3.5 x 0.6
4.9 mm
Slotted Drive
R 0,8871 - R 1,0952 Request the lead time here
M5 x 0.8
16.1 mm
Slotted Drive
R 5,9859 - R 7,39 Request the lead time here
M10 x 1.5
52.7 mm
Slotted Drive
R 1,3935 - R 1,7203 Request the lead time here
M6 x 1.0
7.3 mm
Slotted Drive
R 0,942 - R 1,1629 Request the lead time here
M5 x 0.8
2.1 mm
Slotted Drive
R 1,4717 - R 1,7807 Request the lead time here
M6 x 1.0
3.3 mm
Slotted Drive
R 0,9163 - R 1,1312 Request the lead time here
M5 x 0.8
6.1 mm
Slotted Drive
R 4,3533 - R 5,3742 Request the lead time here
M8 x 1.25
43.4 mm
Slotted Drive
R 0,7286 - R 0,8995 Request the lead time here
M3 x 0.5
7.6 mm
Slotted Drive
R 2,0582 - R 2,5409 Request the lead time here
M6 x 1.0
45.3 mm
Slotted Drive
R 1,9998 - R 2,4691 Request the lead time here
M6 x 1.0
40.3 mm
Slotted Drive
R 1,5994 - R 1,9746 Request the lead time here
M5 x 0.8
31.1 mm
Slotted Drive
R 1,3712 - R 1,6929 Request the lead time here
M6 x 1.0
5.3 mm
Slotted Drive
R 2,0774 - R 2,5648 Request the lead time here
M6 x 1.0
35.3 mm
Slotted Drive
R 0,7843 - R 0,9683 Request the lead time here
M4 x 0.7
2.3 mm
Slotted Drive
R 0,8774 - R 1,0833 Request the lead time here
M3.5 x 0.6
21.9 mm
Slotted Drive
R 4,1019 - R 5,064 Request the lead time here
M8 x 1.25
23.4 mm
Slotted Drive
R 1,3742 - R 1,6967 Request the lead time here
M5 x 0.8
36.1 mm
Slotted Drive
R 0,796 - R 0,9829 Request the lead time here
M4 x 0.7
8.3 mm
Slotted Drive
R 0,9291 - R 1,1472 Request the lead time here
M5 x 0.8
11.1 mm
Slotted Drive
  • of 7
Screw M3.5 x 0.6 Nylon 6/6 Natural

10397749

Price Range
R 0,9307 - R 0,7538

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    4.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398746

Price Range
R 1,0952 - R 0,8871

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    16.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M10 x 1.5 Nylon 6/6 Natural

10400234

Price Range
R 7,39 - R 5,9859

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    20.0 mm
  • Thread Length
    52.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399347

Price Range
R 1,7203 - R 1,3935

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398685

Price Range
R 1,1629 - R 0,942

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    2.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399323

Price Range
R 1,7807 - R 1,4717

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398708

Price Range
R 1,1312 - R 0,9163

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    6.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M8 x 1.25 Nylon 6/6 Natural

10399934

Price Range
R 5,3742 - R 4,3533

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    17.3 mm
  • Thread Length
    43.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw M3 x 0.5 Nylon 6/6 Natural

10397152

Price Range
R 0,8995 - R 0,7286

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    6.3 mm
  • Thread Length
    7.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399415

Price Range
R 2,5409 - R 2,0582

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    45.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399408

Price Range
R 2,4691 - R 1,9998

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    40.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398777

Price Range
R 1,9746 - R 1,5994

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    31.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399330

Price Range
R 1,6929 - R 1,3712

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399392

Price Range
R 2,5648 - R 2,0774

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    35.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M4 x 0.7 Nylon 6/6 Natural

10398098

Price Range
R 0,9683 - R 0,7843

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    2.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw M3.5 x 0.6 Nylon 6/6 Natural

10397787

Price Range
R 1,0833 - R 0,8774

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    21.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw M8 x 1.25 Nylon 6/6 Natural

10399927

Price Range
R 5,064 - R 4,1019

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    17.3 mm
  • Thread Length
    23.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398784

Price Range
R 1,6967 - R 1,3742

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    36.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M4 x 0.7 Nylon 6/6 Natural

10398128

Price Range
R 0,9829 - R 0,796

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    8.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398722

Price Range
R 1,1472 - R 0,9291

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    11.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural