Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 0,9299 - R 1,1547 Request the lead time here
M5 
20.0 mm
Slotted Drive
R 0,9284 - R 1,1533 Request the lead time here
M5
20.0 mm
Slotted Drive
R 2,2921 - R 2,8433 Request the lead time here
M6
40.0 mm
Slotted Drive
R 1,2128 - R 1,5087 Request the lead time here
M4
10. mm
Slotted Drive
R 1,9729 - R 2,4372 Request the lead time here
M6
12.0 mm
Slotted Drive
R 1,8569 - R 2,2921 Request the lead time here
M6 
20.0 mm
Slotted Drive
R 2,2921 - R 2,8579 Request the lead time here
M5
40.0 mm
Slotted Drive
R 1,8133 - R 2,2631 Request the lead time here
M6
6.5 mm
Slotted Drive
R 0,8036 - R 0,9966 500 In stock - Delivery conditions may apply, visit our FAQs
M4 
10.0 mm
Slotted Drive
R 2,5677 - R 3,1625 Request the lead time here
M6
60.0 mm
Slotted Drive
R 3,3801 - R 4,1925 Request the lead time here
M6
50.0 mm
Slotted Drive
R 1,1634 - R 1,4449 Request the lead time here
M6
10.0 mm
Slotted Drive
R 2,0164 - R 2,4952 Request the lead time here
M6
30.0 mm
Slotted Drive
R 0,911 - R 1,1315 Request the lead time here
M5
12.0 mm
Slotted Drive
R 1,1315 - R 1,4042 Request the lead time here
M4
12.0 mm
Slotted Drive
R 1,4652 - R 1,7988 Request the lead time here
M6
16.0 mm
Slotted Drive
R 2,3936 - R 2,9739 Request the lead time here
M5 
30.0 mm
Slotted Drive
R 1,8424 - R 2,2776 Request the lead time here
M6
22.0 mm
Slotted Drive
R 0,8849 - R 1,0996 Request the lead time here
M5
10. mm
Slotted Drive
R 0,8878 - R 1,1025 Request the lead time here
M5 
10.0 mm
Slotted Drive
  • of 6
Screw Slotted Drive M5  20.0 mm Nylon Black

10367056

Price Range
R 1,1547 - R 0,9299

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5 
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M5 20.0 mm Nylon Natural

10367049

Price Range
R 1,1533 - R 0,9284

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 40.0 mm Nylon Natural

10367223

Price Range
R 2,8433 - R 2,2921

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M4 10. mm Nylon Natural

10366905

Price Range
R 1,5087 - R 1,2128

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10. mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 12.0 mm Nylon Natural

10367131

Price Range
R 2,4372 - R 1,9729

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6  20.0 mm Nylon Black

10367179

Price Range
R 2,2921 - R 1,8569

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M6 
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M5 40.0 mm Nylon Natural

10367094

Price Range
R 2,8579 - R 2,2921

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 6.5 mm Nylon Natural

10367261

Price Range
R 2,2631 - R 1,8133

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.5 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M4  10.0 mm Nylon Black

10366912

Price Range
R 0,9966 - R 0,8036

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4 
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M6 60.0 mm Nylon Natural

10367254

Price Range
R 3,1625 - R 2,5677

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 50.0 mm Nylon Natural

10367247

Price Range
R 4,1925 - R 3,3801

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    50.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm Nylon Natural

10367117

Price Range
R 1,4449 - R 1,1634

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm Nylon Natural

10367209

Price Range
R 2,4952 - R 2,0164

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M5 12.0 mm Nylon Natural

10367018

Price Range
R 1,1315 - R 0,911

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M4 12.0 mm Nylon Natural

10366929

Price Range
R 1,4042 - R 1,1315

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 16.0 mm Nylon Natural

10367148

Price Range
R 1,7988 - R 1,4652

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M5  30.0 mm Nylon Black

10367087

Price Range
R 2,9739 - R 2,3936

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5 
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M6 22.0 mm Nylon Natural

10367186

Price Range
R 2,2776 - R 1,8424

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    22.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M5 10. mm Nylon Natural

10366998

Price Range
R 1,0996 - R 0,8849

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10. mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M5  10.0 mm Nylon Black

10367001

Price Range
R 1,1025 - R 0,8878

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5 
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black