Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length Drive Type View
R 73,951 - R 83,1931 Request the lead time here
M6
20.0 mm
Star Drive
R 53,0607 - R 59,6986 Request the lead time here
M5
10.0 mm
Star Drive
R 62,2462 - R 70,0306 Request the lead time here
M5
20.0 mm
Star Drive
R 322,9752 - R 373,6245 Request the lead time here
TX15
M5
25.0 mm
Star Drive
R 73,3202 - R 84,8039 Request the lead time here
TX8
M3
6.0 mm
Star Drive
R 123,1744 - R 299,0275 Request the lead time here
TX8
M3
16.0 mm
Star Drive
R 116,5158 - R 134,7882 Request the lead time here
TX10
M4
10.0 mm
Star Drive
R 183,3776 - R 212,1443 Request the lead time here
TX15
M5
10.0 mm
Star Drive
R 386,1155 - R 446,6796 Request the lead time here
TX20
M6
10.0 mm
Star Drive
R 79,9634 - R 92,5048 Request the lead time here
TX8
M3
10.0 mm
Star Drive
R 106,5512 - R 123,2606 Request the lead time here
TX10
M4
6.0 mm
Star Drive
R 163,0484 - R 395,8876 Request the lead time here
TX10
M4
20.0 mm
Star Drive
R 283,0857 - R 327,4828 Request the lead time here
TX15
M5
20.0 mm
Star Drive
R 445,9496 - R 515,8922 Request the lead time here
TX20
M6
20.0 mm
Star Drive
R 83,2849 - R 96,3473 Request the lead time here
TX8
M3
12.0 mm
Star Drive
R 73,3202 - R 84,8039 Request the lead time here
TX8
M3
8.0 mm
Star Drive
R 240,7513 - R 262,1286 Request the lead time here
TX10
M4
25.0 mm
Star Drive
R 386,1155 - R 446,6796 Request the lead time here
TX20
M6
12.0 mm
Star Drive
R 622,1459 - R 677,3724 Request the lead time here
TX20
M6
25.0 mm
Star Drive
R 226,5885 - R 262,1286 Request the lead time here
TX15
M5
12.0 mm
Star Drive
  • of 7
Screw Star Drive M6 20.0 mm Reny Black

10345757

Price Range
R 83,1931 - R 73,951

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 10.0 mm Reny Black

10345665

Price Range
R 59,6986 - R 53,0607

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 20.0 mm Reny Black

10345696

Price Range
R 70,0306 - R 62,2462

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 20.0 mm PEEK Light Brown

10345153

Price Range
R 373,6245 - R 322,9752

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 16.0 mm PEEK Light Brown

10344972

Price Range
R 84,8039 - R 73,3202

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 10.0 mm PEEK Light Brown

10345016

Price Range
R 299,0275 - R 123,1744

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 6.0 mm PEEK Light Brown

10345054

Price Range
R 134,7882 - R 116,5158

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 8.0 mm PEEK Light Brown

10345115

Price Range
R 212,1443 - R 183,3776

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 10.0 mm PEEK Light Brown

10345177

Price Range
R 446,6796 - R 386,1155

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 6.0 mm PEEK Light Brown

10344996

Price Range
R 92,5048 - R 79,9634

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 20.0 mm PEEK Light Brown

10345030

Price Range
R 123,2606 - R 106,5512

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 12.0 mm PEEK Light Brown

10345085

Price Range
R 395,8876 - R 163,0484

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 16.0 mm PEEK Light Brown

10345146

Price Range
R 327,4828 - R 283,0857

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 20.0 mm PEEK Light Brown

10345207

Price Range
R 515,8922 - R 445,9496

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 8.0 mm PEEK Light Brown

10345009

Price Range
R 96,3473 - R 83,2849

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 20.0 mm PEEK Light Brown

10344989

Price Range
R 84,8039 - R 73,3202

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 16.0 mm PEEK Light Brown

10345092

Price Range
R 262,1286 - R 240,7513

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 12.0 mm PEEK Light Brown

10345184

Price Range
R 446,6796 - R 386,1155

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 25.0 mm PEEK Light Brown

10345214

Price Range
R 677,3724 - R 622,1459

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 10.0 mm PEEK Light Brown

10345122

Price Range
R 262,1286 - R 226,5885

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK