Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length Drive Type View
R 107,7184 - R 124,6109 Request the lead time here
TX10
M4
8.0 mm
Star Drive
R 81,6519 - R 94,4581 Request the lead time here
TX8
M3
12.0 mm
Star Drive
R 179,7819 - R 207,9846 Request the lead time here
TX15
M5
8.0 mm
Star Drive
R 437,2055 - R 505,7767 Request the lead time here
TX15
M5
30.0 mm
Star Drive
R 713,8059 - R 777,1831 Request the lead time here
TX20
M6
40.0 mm
Star Drive
R 78,3954 - R 90,691 Request the lead time here
TX8
M3
10.0 mm
Star Drive
R 71,8826 - R 83,1411 Request the lead time here
TX8
M3
8.0 mm
Star Drive
R 437,2055 - R 505,7767 Request the lead time here
TX20
M6
20.0 mm
Star Drive
R 104,4619 - R 120,8438 Request the lead time here
TX10
M4
6.0 mm
Star Drive
R 159,8514 - R 388,125 Request the lead time here
TX10
M4
20.0 mm
Star Drive
R 277,535 - R 321,0616 Request the lead time here
TX15
M5
20.0 mm
Star Drive
R 179,7819 - R 207,9846 Request the lead time here
TX15
M5
10.0 mm
Star Drive
R 378,5446 - R 437,9212 Request the lead time here
TX20
M6
10.0 mm
Star Drive
R 71,8826 - R 83,1411 Request the lead time here
TX8
M3
6.0 mm
Star Drive
R 120,7591 - R 293,1641 Request the lead time here
TX8
M3
16.0 mm
Star Drive
R 114,2312 - R 132,1453 Request the lead time here
TX10
M4
10.0 mm
Star Drive
R 159,8514 - R 388,125 Request the lead time here
TX8
M3
20.0 mm
Star Drive
R 153,3385 - R 372,1142 Request the lead time here
TX10
M4
16.0 mm
Star Drive
R 238,4428 - R 275,8246 Request the lead time here
TX15
M5
16.0 mm
Star Drive
R 378,5446 - R 437,9212 Request the lead time here
TX20
M6
16.0 mm
Star Drive
  • of 7
Screw Star Drive M4 25.0 mm PEEK Light Brown

10345047

Price Range
R 124,6109 - R 107,7184

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 8.0 mm PEEK Light Brown

10345009

Price Range
R 94,4581 - R 81,6519

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 30.0 mm PEEK Light Brown

10345108

Price Range
R 207,9846 - R 179,7819

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 25.0 mm PEEK Light Brown

10345160

Price Range
R 505,7767 - R 437,2055

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 40.0 mm PEEK Light Brown

10345238

Price Range
R 777,1831 - R 713,8059

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 6.0 mm PEEK Light Brown

10344996

Price Range
R 90,691 - R 78,3954

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 20.0 mm PEEK Light Brown

10344989

Price Range
R 83,1411 - R 71,8826

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 20.0 mm PEEK Light Brown

10345207

Price Range
R 505,7767 - R 437,2055

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 20.0 mm PEEK Light Brown

10345030

Price Range
R 120,8438 - R 104,4619

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 12.0 mm PEEK Light Brown

10345085

Price Range
R 388,125 - R 159,8514

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 16.0 mm PEEK Light Brown

10345146

Price Range
R 321,0616 - R 277,535

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 8.0 mm PEEK Light Brown

10345115

Price Range
R 207,9846 - R 179,7819

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 10.0 mm PEEK Light Brown

10345177

Price Range
R 437,9212 - R 378,5446

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 16.0 mm PEEK Light Brown

10344972

Price Range
R 83,1411 - R 71,8826

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 10.0 mm PEEK Light Brown

10345016

Price Range
R 293,1641 - R 120,7591

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 6.0 mm PEEK Light Brown

10345054

Price Range
R 132,1453 - R 114,2312

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 12.0 mm PEEK Light Brown

10345023

Price Range
R 388,125 - R 159,8514

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 10.0 mm PEEK Light Brown

10345078

Price Range
R 372,1142 - R 153,3385

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 12.0 mm PEEK Light Brown

10345139

Price Range
R 275,8246 - R 238,4428

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 16.0 mm PEEK Light Brown

10345191

Price Range
R 437,9212 - R 378,5446

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK