Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.
Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| R 14,3475 - R 28,1148 | Request the lead time here |
M8
|
2.362 in
60.0 mm
|
Crossed Drive
|
||
| R 19,5266 - R 34,4689 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
Crossed Drive
|
||
| R 0,7151 - R 0,8829 | Request the lead time here |
M2 x 0.4
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| R 0,7471 - R 0,9225 | Request the lead time here |
M3.5 x 0.6
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| R 0,7675 - R 0,9475 | Request the lead time here |
M3.5 x 0.6
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| R 0,8515 - R 1,0512 | Request the lead time here |
M3.5 x 0.6
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| R 0,7118 - R 0,8787 | Request the lead time here |
M3 x 0.5
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| R 0,7354 - R 0,9079 | Request the lead time here |
M3 x 0.5
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| R 0,8002 - R 0,988 | Request the lead time here |
M3 x 0.5
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| R 0,7118 - R 0,8787 | Request the lead time here |
M2.5 x 0.45
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| R 0,7421 - R 0,9161 | Request the lead time here |
M2 x 0.4
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| R 0,7993 - R 0,9871 | Request the lead time here |
M4 x 0.7
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| R 1,1578 - R 1,4009 | Request the lead time here |
M4 x 0.7
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| R 0,9871 - R 1,2186 | Request the lead time here |
M5 x 0.8
|
0.591 in
15.0 mm
|
Crossed Drive
|
||
| R 0,7084 - R 0,8745 | Request the lead time here |
M2 x 0.4
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| R 0,7286 - R 0,8995 | Request the lead time here |
M2 x 0.4
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| R 0,8509 - R 1,0296 | Request the lead time here |
M3 x 0.5
|
1.654 in
42.0 mm
|
Slotted Drive
|
||
| R 0,7538 - R 0,9307 | Request the lead time here |
M3.5 x 0.6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| R 0,781 - R 0,9641 | Request the lead time here |
M3.5 x 0.6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| R 0,7151 - R 0,8829 | Request the lead time here |
M2 x 0.4
|
0.236 in
6.0 mm
|
Slotted Drive