10294963
50M025045F025
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 0,9307 |
| 5000 - 19999 | R 0,8376 |
| 20000 + | R 0,7538 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 5.0 mm |
|---|---|
| Head Diameter | 0.197 in |
| Head Height | 2.0 mm |
| Head Height | 0.079 in |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Thread Size | M2.5 x 0.45 |
| Colour | Natural |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Commodity Code | 3926909790 |
| Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue